Customer Perspective

See how Australian EPC Greenwood unlocked the potential of CTS

Watch video

Solar Power Solutions

As the demand for solar power continues to grow, so does your need for more robust systems that deliver increased power and efficiency. TE offers reliable solar energy solutions and grid connectivity. We’re ready with cost-effective and reliable solar connectors that are durable even in harsh environments. Our products offer solar connections that can be installed quickly, easily, and accurately. We ensure safe connections that won’t overheat or be vulnerable to wildlife.

Efficiency and profitability that endure tough conditions

<80%

reduced installation time with our SOLARLOK 2.0 DC Plug Connectors

<40%

material & labor savings with our Customizable Trunk Solution (CTS)

186GW

of solar power capacity enabled with our solutions worldwide

One Connectivity Partner

From panel to inverter, substation and energy storage – we are one source for your multiple connectivity needs. With over 60 years of experience dedicated to the energy industry, we understand your situation and are ready to help you overcome even the toughest challenge.

Any Architecture

You want cost-effective and reliable solar solutions that can be customized to your needs. We are here to support you. With innovative plug-and-play solutions and dedicated solar engineering consultancy, we’ll show you why TE Connectivity equals more. We can support you no matter the architecture you select: trunk bus design, conventional, or floating.

solar landscape

Energy Webinar Series

Our Solar Portfolio Highlights

Consult

We provide upfront engineering advice - including cable management recommendations - that can maximize the efficiency of your whole system.

Design

Collaborate with our engineering team to create customized solutions that are designed to be efficient. 

Test

Our solutions are type tested in our labs to help you streamline commissioning, reduce approval time and preventative maintenance requirements.

Train

We can help you increase installation accuracy by delivering tailored on-site installation training and competency assessment for your installers and supervisors.

Improving Efficiency for Solar Farms with
Customizable Trunk Solution

Australian EPC Greenwood partnered with TE to deploy our Customizable Trunk Solution CTS at the 5 MW Kootingal Solar Farm in Australia.

Improving Efficiency for Solar Farms with
Customizable Trunk Solution

Australian EPC Greenwood partnered with TE to deploy our Customizable Trunk Solution CTS at the 5 MW Kootingal Solar Farm in Australia.

Meet SOLARLOK 2.0 DC Plug & Splice Connectors

For over 40 years, TE Connectivity’s (TE) SOLARLOK PV connectors have delivered simple, fast, reliable connections from solar modules to DC/AC converters.

Meet SOLARLOK 2.0 DC Plug & Splice Connectors

For over 40 years, TE Connectivity’s (TE) SOLARLOK PV connectors have delivered simple, fast, reliable connections from solar modules to DC/AC converters.

Customizable Trunk Solution

A next-generation EBOS which is flexible, reliable and customizable to the needs of solar farms. 

 

Our Customizable Trunk Solution CTS can be implemented regardless of size, location and mounting structure and it is compatible with East-West or North-South trunk cable orientation.

 

The CTS components are UL9703 & IEC 62852 Certified.

DC Connections

Our SOLARLOK photovoltaic connectors are designed for easy, quick and reliable DC connections. With a precision-engineered design, they help achieve the lowest contact resistance to reduce power losses.

Connection & Mounting Solutions

Our range of lugs and sleeves, dual rated or bimetallic, accommodate aluminum and copper conductors with no torque maintenance required.

Smart Grid Solutions​

TE KRIES solutions detect faults and weak connections in your grid, delivering effective solutions for both new and retrofit networks. They enable smart grids, enhance grid transparency, and ensure optimal power quality—critical for maximizing the efficiency and lifespan of solar farms​.

Substation Solutions

Joints & Splices Solutions​

To connect your grid, we offer a complete range of TE RAYCHEM heat and cold shrink joints to separately branch-off joints or cable junctions.​

Grounding & Bonding Solutions​

TE AMP, HARGER, and SIMEL grounding and bonding solutions are robust, ​ corrosion-resistant and designed to help protect equipment and personnel.​