New Product: AMPSEAL 16 Backshells

AMPSEAL 16 Backshells

AMPSEAL 16 Backshells

TE Connectivity's (TE) new and improved AMPSEAL 16 backshells provide strain relief, environmental protection, and deliver enhanced aesthetics for TE’s rugged AMPSEAL 16 connectors.

September 27, 2016

TE Connectivity (TE) Industrial & Commercial Transportation’s new and improved AMPSEAL 16 backshells provide strain relief, environmental protection, and deliver enhanced aesthetics for TE’s rugged AMPSEAL 16 connectors. The new heavy-duty backshells are designed for applications in the agricultural, truck & bus, construction, mining, marine, and two-wheel industries. They are constructed of robust thermoplastic and install easily by snapping onto AMPSEAL 16 connectors.

The new backshells are available in 180° and 90° versions for all AMPSEAL 16 plug and cap arrangements (2, 3, 4, 6, 8, and 12). The two-piece 180° version channels the wires directly out of the back of the connector, offering a high level of protection and providing strain relief. The four-piece 90° version features an innovative elbow that allows for 360° rotation, enabling the wires to be routed in various angles.

The backshells are available with either a smooth wire exit or a corrugated tubing style exit. The smooth wire exit style has slots for a tie wrap, which hold the wires in place and provide strain relief. The corrugated tubing style exit backshells allow a wide range of conduit sizes to nest within the rear of the backshell. All of the new AMPSEAL 16 backshells have a flammability rating of UL94 V-0 and withstand temperatures between -40°C and 125°C.

TE’s new AMPSEAL 16 backshells replace the previous generation AMPSEAL 16 backshells. The new design creates a robust, easy-to-use assembly. Because EVERY CONNECTION COUNTS, the new AMPSEAL 16 backshells, like all of TE Industrial & Commercial Transportation’s comprehensive connector portfolio, deliver reliable connectivity solutions for harsh environment applications.
 

About TE

TE Connectivity Ltd. is a $13 billion global technology and manufacturing leader creating a safer, sustainable, productive, and connected future. For more than 75 years, our connectivity and sensor solutions, proven in the harshest environments, have enabled advancements in transportation, industrial applications, medical technology, energy, data communications, and the home. With 78,000 employees, including more than 7,000 engineers, working alongside customers in nearly 150 countries, TE ensures that EVERY CONNECTION COUNTS.

Find out more

AMPSEAL 16, TE Connectivity and TE connectivity (logo) are trademarks