Flexible Power Cables with small bend radius for Tight Spots

TE’s range of flexible power cables are designed to be bent and routed in extremely tight areas with no wrinkling or cracking of the insulation, and which help meet the harshest application requirements. Our power cables are highly flexible, mechanically tough, and helps support a long-life cycle in engine compartments.

 The need for a combination of high-temperature and high-performance in wire insulation has become a critical factor in today’s platforms. TE’s new highly flexible wires, the SHF-260 and FDR25S, provide an exceptional range of properties such as reducing the stress on the contact, and reducing the mating and de-mating forces normally associated with large-shell diameter circular connectors. 

Features
  • All extruded fluoropolymer based insulation system
  • Outstanding chemical and fluid resistance when tested to SAE-AS-22759/41
  • Corona resistant when tested to ASTM D1868
  • Arc track resistant to the current SAE-AS-22759 specification 
SHF-260 High Flexible Wire
The highly flexible characteristic of the SHF-260 wire allows the cable to be bent and routed in extremely tight areas with no wrinkling or cracking of the insulation. This results in being able to run shorter distances, reducing the stress on the contact, and reducing the mating and demating forces normally associated with large shell diameter circular connectors, such as MIL-C-5015 and MIL-C-83723 connectors.
Features
  • Highly flexible small bend radius allows for fitting into complex routing
  • Extruded polymer notch and abrasion resistant — mechanically tough
  • Vibration stability helps support a long life cycle in engine compartments 
Features
  • Lightweight aluminum conductor offering reduced weight up to 40%
  • Flexible copper conductor offering facilitates routing through tight spaces
FDR25S High Flexible Wire
Used in compartments exposed to hot diesel fuels and vibration, FDR 25 high flexible wire resists a wide range of aggressive fluids and offers excellent low temperature flexibility.
Spec 80 High Flexible Wire
Flexline wire (also known as SPEC 80) is insulated with a flexible modified radiation crosslinked ETFE polymer.