Terminal housings & Insulation

Electrical insulation, mechanical protection

Housings provide insulation and protection for many different types of terminals. Single- and multiple-terminal types.

Housings and insulation provide electrical and mechanical protection of many, varied terminals.  Straight, right-angle, multiple position, and special application housings are available, as are various materials and temperature ratings. Some include retention features to help prevent terminal back-out. Housings and insulation are available for use with FASTON terminals, FASTIN-FASTON terminals, RAST headers, cluster blocks, Positive Lock connectors, RAPID LOCK connectors, and taper pins.