Power switching in a compact package
Also referred to as power relays, these relays are designed for consistent high contact pressure, with lower bounce and less arching to help extend contact life. These relays range from the compact 5 amp package up to a 50 amp version in a 1-inch cube enclosure. Our mid-range relays are available in a variety of coil options that allow AC or DC control and in many terminal styles that include socket pins, solder pins, and solder hooks. Each series also come with a variety of mounting options. The mid-range line is qualified to MIL-PRF-6106 and MIL-PRF-83536 for severe condition applications. Our relays offer a balanced force design that provides critical size and weight savings to contacts. These relays are typically hermetically sealed and commonly used in aircraft and rotorcraft applications.
FCA-150 Series Relay
Single-Pole, Electrically Held, 50 Amps or Less
The FCA-150 series relay is a polarized, single-side stable design, where the flux from a permanent magnet provides the armature holding force in the deactivated state, and its flux path is switched and combined with the coil flux in the operated state. This results in appreciably increased contact pressure in both states over that of a spring return non-polar design. 1 Form X (SPST-NO-DM) configuration with main contacts rated 50 Amps. Download the datasheet for FCA 150 and FCA 150NC Series.
Find Relays for Your Design
Socket to Relay
Military Socket P/N | Relay Part Number | Relay Type |
---|---|---|
M12883/40-01 | ||
M12883/40-05 | ||
M12883/40-07 | ||
M12883/40-11 | M83536/15-022 | 4 Pole, 10 Amp |
M12883/40-13 | M83536/16-006, 014, 031, 034 | |
M12883/40-17 | ||
M12883/40-19 | ||
M12883/40-23 | ||
M12883/40-02 | ||
M12883/40-08 | FCA-410-DY8 (Catalog Version) | 4 Pole, 10 Amp, AC |
M12883/40-14 | FCA-410-DY9 (Catalog Version) | |
M12883/40-20 | ||
M12883/41-01 | ||
M12883/41-04 | ||
M12883/41-06 | ||
M12883/41-09 | M83536/9-006, 015, 024, 035 | 2 Pole, 10 Amp |
M12883/41-11 | M83536/10-006, 015, 024, 034, 038 | |
M12883/41-14 | ||
M12883/41-16 | ||
M12883/41-19 | ||
M12883/41-02 | ||
M12883/41-07 | FCA-210-DY8 (Catalog Version) | 2 Pole, 10 Amp, AC |
M12883/41-12 | FCA-210-DY9 (Catalog Version) | |
M12883/41-17 | ||
M12883/44-01 | M83536/5-006, 014, 022, 030 | |
M83536/6-006, 014, 022, 032 | 4 Pole, 5 Amp | |
M12883/45-01 | M83536/1-006, 015, 024, 033 | |
M83536/2-006, 015, 024, 035 | 2 Pole, 5 Amp | |
M12883/47-01 | ||
M12883/47-04 | FCA-610-AY3 (Catalog Version) | |
M12883/47-07 | FCA-610-AY4 (Catalog Version) | 6 Pole, 10 Amp |
M12883/47-02 | ||
M12883/47-05 | FCA-610-DY8 (Catalog Version) | 6 Pole, 10 Amp |
M12883/47-08 | AC | |
M12883/47-11 | ||
M12883/48-01 | ||
M12883/48-02 | M83536/32-003L | 3 Pole, 25 Amp |
M12883/48-03 | M83536/33-003L | |
M12883/48-04 | ||
M12883/48-05 | ||
M12883/48-06 | FCA-325-AV8 (Catalog Version) | 3 Pole, 25 Amp |
M12883/48-07 | FCA-325-AV9 (Catalog Version) | AC |
M12883/48-08 | ||
M12883/52-01 | M83536/02-028 | 2 Pole, 5 Amp |
Track Mount | ||
M12883/52-02 | M83536/6-025 | 4 Pole, 5 Amp |
Track Mount | ||
M12883/55-01 | ||
M12883/55-02 | M6106/19-004, 007, 012, 017, 022 |
Our CII mid-range relays offer critical size and weight savings in aircraft applications by providing efficient power switching in a compact package. These relays vary in size from the compact 5 amp package all the way up to a 50 amp version in a 1 inch cube enclosure. In this catalog, you can learn about our CII FCB-205 relay and our CII FCB-405 relay. Our FCB-205 relay is a polarized single-side stable design, where the flux from a permanent magnet provides the armature holding force in the deactivated state, and its flux path is switched and combined with the coil flux in the operated state. This results in appreciably increased contact pressure in both states over that of a spring return nonpolar design. Our FCB-405 relay is a polarized single-side stable design, where the flux from a permanent magnet provides the armature holding force in the deactivated state, and its flux path is switched and combined with the coil flux in the operated state. This results in appreciably increased contact pressure in both states over that of a spring return nonpolar design.