Products (878) Overview
Mid-Range Relays

Mid-Range Relays:
Packing a big punch

TE's midrange relays offer critical size and weight savings in aircraft applications.

Our balanced force design provides the benefits of consistently high contact pressure, reduced bounce and less arching helping to lead to extended contact life.  Relays vary in size from the compact 5 amp package all the way up to a 50 amp version in a 1-inch cube enclosure. A variety of coil options are available which allow the AC or DC control. Terminal styles include socket pins, solder pins, and solder hooks. Each series comes with a variety of mounting options. Relays are qualified to MIL-PRF-6106 and MIL-PRF-83536. 

Socket to Relay

Military Socket P/N Relay Part Number Relay Type
M12883/40-01    
M12883/40-05    
M12883/40-07    
M12883/40-11 M83536/15-022 4 Pole, 10 Amp
M12883/40-13 M83536/16-006, 014, 031, 034  
M12883/40-17    
M12883/40-19    
M12883/40-23    
M12883/40-02    
M12883/40-08 FCA-410-DY8 (Catalog Version) 4 Pole, 10 Amp, AC
M12883/40-14 FCA-410-DY9 (Catalog Version)  
M12883/40-20    
M12883/41-01    
M12883/41-04    
M12883/41-06    
M12883/41-09 M83536/9-006, 015, 024, 035 2 Pole, 10 Amp
M12883/41-11 M83536/10-006, 015, 024, 034, 038  
M12883/41-14    
M12883/41-16    
M12883/41-19    
M12883/41-02    
M12883/41-07 FCA-210-DY8 (Catalog Version) 2 Pole, 10 Amp, AC
M12883/41-12 FCA-210-DY9 (Catalog Version)  
M12883/41-17    
M12883/44-01 M83536/5-006, 014, 022, 030  
  M83536/6-006, 014, 022, 032 4 Pole, 5 Amp
M12883/45-01 M83536/1-006, 015, 024, 033  
  M83536/2-006, 015, 024, 035 2 Pole, 5 Amp
M12883/47-01    
M12883/47-04 FCA-610-AY3 (Catalog Version)  
M12883/47-07 FCA-610-AY4 (Catalog Version) 6 Pole, 10 Amp
M12883/47-02    
M12883/47-05 FCA-610-DY8 (Catalog Version) 6 Pole, 10 Amp
M12883/47-08   AC
M12883/47-11    
M12883/48-01    
M12883/48-02 M83536/32-003L 3 Pole, 25 Amp
M12883/48-03 M83536/33-003L  
M12883/48-04    
M12883/48-05    
M12883/48-06 FCA-325-AV8 (Catalog Version) 3 Pole, 25 Amp
M12883/48-07 FCA-325-AV9 (Catalog Version) AC
M12883/48-08    
M12883/52-01 M83536/02-028 2 Pole, 5 Amp
    Track Mount
M12883/52-02 M83536/6-025 4 Pole, 5 Amp
    Track Mount
M12883/55-01    
M12883/55-02 M6106/19-004, 007, 012, 017, 022  
Related Materials
Mid-Range Relays

Mid-Range Relays:
Packing a big punch

TE's midrange relays offer critical size and weight savings in aircraft applications.

Our balanced force design provides the benefits of consistently high contact pressure, reduced bounce and less arching helping to lead to extended contact life.  Relays vary in size from the compact 5 amp package all the way up to a 50 amp version in a 1-inch cube enclosure. A variety of coil options are available which allow the AC or DC control. Terminal styles include socket pins, solder pins, and solder hooks. Each series comes with a variety of mounting options. Relays are qualified to MIL-PRF-6106 and MIL-PRF-83536. 

Socket to Relay

Military Socket P/N Relay Part Number Relay Type
M12883/40-01    
M12883/40-05    
M12883/40-07    
M12883/40-11 M83536/15-022 4 Pole, 10 Amp
M12883/40-13 M83536/16-006, 014, 031, 034  
M12883/40-17    
M12883/40-19    
M12883/40-23    
M12883/40-02    
M12883/40-08 FCA-410-DY8 (Catalog Version) 4 Pole, 10 Amp, AC
M12883/40-14 FCA-410-DY9 (Catalog Version)  
M12883/40-20    
M12883/41-01    
M12883/41-04    
M12883/41-06    
M12883/41-09 M83536/9-006, 015, 024, 035 2 Pole, 10 Amp
M12883/41-11 M83536/10-006, 015, 024, 034, 038  
M12883/41-14    
M12883/41-16    
M12883/41-19    
M12883/41-02    
M12883/41-07 FCA-210-DY8 (Catalog Version) 2 Pole, 10 Amp, AC
M12883/41-12 FCA-210-DY9 (Catalog Version)  
M12883/41-17    
M12883/44-01 M83536/5-006, 014, 022, 030  
  M83536/6-006, 014, 022, 032 4 Pole, 5 Amp
M12883/45-01 M83536/1-006, 015, 024, 033  
  M83536/2-006, 015, 024, 035 2 Pole, 5 Amp
M12883/47-01    
M12883/47-04 FCA-610-AY3 (Catalog Version)  
M12883/47-07 FCA-610-AY4 (Catalog Version) 6 Pole, 10 Amp
M12883/47-02    
M12883/47-05 FCA-610-DY8 (Catalog Version) 6 Pole, 10 Amp
M12883/47-08   AC
M12883/47-11    
M12883/48-01    
M12883/48-02 M83536/32-003L 3 Pole, 25 Amp
M12883/48-03 M83536/33-003L  
M12883/48-04    
M12883/48-05    
M12883/48-06 FCA-325-AV8 (Catalog Version) 3 Pole, 25 Amp
M12883/48-07 FCA-325-AV9 (Catalog Version) AC
M12883/48-08    
M12883/52-01 M83536/02-028 2 Pole, 5 Amp
    Track Mount
M12883/52-02 M83536/6-025 4 Pole, 5 Amp
    Track Mount
M12883/55-01    
M12883/55-02 M6106/19-004, 007, 012, 017, 022