Products (168) Overview
dc-contactors

DC Contactors

Lightweight, high voltage DC contactors for aerospace and defense applications.

A Heritage of Switching Performance. While early contactor models were rated for only 25 amps, some of our latest designs are rated to make, break and carry 500 amps, with overload ratings up to 2,000 amps.  We offer contactors with either electronic or mechanical economizers, or we can provide basic contactors to which you may apply your own economizer circuits.

HARTMAN DC Contactors

For the most severe environmental conditions HARTMAN DC contactors are lightweight and environmentally (gasket) sealed, with hermetically-sealed enclosures available for most severe environmental conditions or altitudes above 50,000 feet. Multiple main contact configurations and auxiliary contact configurations are available. AC and DC contactors are designed to meet the applicable requirements of MIL-PRF-6106 and/or specific customer specifications.  

Hartman DC Contactors
Hartman DC Contactors

K-Series

The Hartman brand K-Series are amonth the smallest and lightest 200-1000 ampere DC contactors available in the aerospace industry.  These highly flexible buss bar mounted or chassis mounted units are designed for either continuous or start duty applications in the DC power distribution systems of military and commerical aircraft and ground vehicles.  

 

Description Contact Arrangement Sealed Amp Rating
K200 SPST NO. Double Break Gasket up to 200 Amps
K400 SPST NO. Double Break Gasket up to 400 Amps
K500 SPST NO. Double Break Gasket up to 500 Amps
K-1000 SPST NO. Double Break Gasket up to 1,000 Amps
       
       
       
       

The Hartman brand K-Series are amonth the smallest and lightest 200-1000 ampere DC contactors available in the aerospace industry.  These highly flexible buss bar mounted or chassis mounted units are designed for either continuous or start duty applications in the DC power distribution systems of military and commerical aircraft and ground vehicles.  

 

  • Description
  • K200
  • Contact Arrangement SPST NO. Double Break
  • Sealed Gasket
  • Amp Rating up to 200 Amps
  • K400
  • Contact Arrangement SPST NO. Double Break
  • Sealed Gasket
  • Amp Rating up to 400 Amps
  • K500
  • Contact Arrangement SPST NO. Double Break
  • Sealed Gasket
  • Amp Rating up to 500 Amps
  • K-1000
  • Contact Arrangement SPST NO. Double Break
  • Sealed Gasket
  • Amp Rating up to 1,000 Amps
  •  
  • Contact Arrangement  
  • Sealed  
  • Amp Rating  
  •  
  • Contact Arrangement  
  • Sealed  
  • Amp Rating  
  •  
  • Contact Arrangement  
  • Sealed  
  • Amp Rating  
  •  
  • Contact Arrangement  
  • Sealed  
  • Amp Rating  

KILOVAC DC Contactors

KILOVAC DC Contactors from TE Connectivity deliver the switching performance demanded by aerospace and defense applications. These lightweight contactors offer continuous current ratings up to 500 amps at 900 volts dc in very compact packages.    

dc-contactors
We realize that your critical application could require a highly specialized contactor, and we're ready to help. Our technical sales team and engineers will work with you to provide a unit meeting your precise requirements.

High Voltage DC Contactors

Product Specification Overview

Product Series   MAP101 MAP100 CAP202 CAP200/ MAP200 MAP201 CAP200B
Main Contact Data              
Continuous Current A 100 100 300 500 350 500
Contact Voltage Range Vdc 12-900 12-900 12-900 12-900 12-900 12-900
Electrical Life at Rared Current, 270Vdc, Resistive Load Cycles 25,000 15,000 10,000 1,000 5,000 2,000
Overload (Make/Break) @ 350Vdc A 2,000/2,000 500/1,500 650/2,000 650/2,000 2,000/2,000 650/1,500
Rupture (Break Only) @350 Vdc A 2,000 1,500 2,000 2,000 2,000 1,500
Contact Arrangement   SPST SPST DPST SPST SPST SPST
Contact Form   Latch X (NO) or Latch X (NO) X (NO) or Latch X (NO) or Latch Y (NC)
Contact Resistance @ Rated Current milliohms 0.75 0.5 0.2 0.2 0.3 0.2
Auxiliary Contact Data              
Contact Form/ Quantity of Sets (Max.)   Form A/1 Form A/1 Form C/4 Form A/2 Form A/2 Form A/1
Current Rating @ 30Vdc (Ag/Au), Max. A 2.0/0.1 2.0/0.1 2.0/0.1 2.0/0.1 2.0/0.1 2.0/0.1
Minimum Signal Level Vdc/mAdc

Ag 6V/15mA    

Au 5V/5mA

Ag 6V/15mA

Au 5V/5mA

Ag 6V/15mA 

Au 5V/5mA

Ag 6V/15mA

Au 5V/5mA

Ag 6V/15mA    

Au 5V/5mA

Ag 6V/15mA   

Au 5V/5mA

Dielectric Withstanding Voltage              
Contacts to Coil to All Other Points Vrms 1,500 1,500 2,200 2,200 2,200 2,200
Insulation Resistance              
Initially @ 500Vdc megohms 100 100 100 100 100 100
At End of Life @ 500Vdc megohms 50 50 50 50 50 50
Environmental Data              
Operating Temperature Range °C -55 to +85 -55 to +85 -55 to +85 -55 to +85 -55 to +85 -55 to +85
Storage Temperature Range °C -65 to +125 -65 to +125 -65 to +125 -65 to +125 -65 to +125 -65 to +125
Shock, 11ms, 1/2 Sine G's 20 20 30 20 20 20
Vibration, Sine (55-2,000 Hz) G's 20 20 20 20 20 20
Coil Transient Suppression   No X, Yes/Latch, No Yes Yes Yes Yes
Mechanical Data              
Operate Time @25°C (Including Bounce), Max./Typ. ms 40/20 40/20 40/20 40/20 40/20 40/20
Release Time, Max. ms 15 15 15 15 15 15
Bounce Time, Max. ms 5 5 5 5 5 5
Mechanical Life, Min. Cycles 100,000 100,000 100,000 100,000 100,000 100,000
Weight (Nominal) lb. (kg) 0.79 (.35) 0.79 (.35) 1.3 (.59) .95 (.43) .95 (.43) .95 (.43)
Coil Voltage (Nominal) Vdc 28 28 28 28 28 28
  • Product Series
  • Main Contact Data
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Continuous Current
  •   A
  • MAP101 100
  • MAP100 100
  • CAP202 300
  • CAP200/ MAP200 500
  • MAP201 350
  • CAP200B 500
  • Contact Voltage Range
  •   Vdc
  • MAP101 12-900
  • MAP100 12-900
  • CAP202 12-900
  • CAP200/ MAP200 12-900
  • MAP201 12-900
  • CAP200B 12-900
  • Electrical Life at Rared Current, 270Vdc, Resistive Load
  •   Cycles
  • MAP101 25,000
  • MAP100 15,000
  • CAP202 10,000
  • CAP200/ MAP200 1,000
  • MAP201 5,000
  • CAP200B 2,000
  • Overload (Make/Break) @ 350Vdc
  •   A
  • MAP101 2,000/2,000
  • MAP100 500/1,500
  • CAP202 650/2,000
  • CAP200/ MAP200 650/2,000
  • MAP201 2,000/2,000
  • CAP200B 650/1,500
  • Rupture (Break Only) @350 Vdc
  •   A
  • MAP101 2,000
  • MAP100 1,500
  • CAP202 2,000
  • CAP200/ MAP200 2,000
  • MAP201 2,000
  • CAP200B 1,500
  • Contact Arrangement
  •    
  • MAP101 SPST
  • MAP100 SPST
  • CAP202 DPST
  • CAP200/ MAP200 SPST
  • MAP201 SPST
  • CAP200B SPST
  • Contact Form
  •    
  • MAP101 Latch
  • MAP100 X (NO) or Latch
  • CAP202 X (NO)
  • CAP200/ MAP200 X (NO) or Latch
  • MAP201 X (NO) or Latch
  • CAP200B Y (NC)
  • Contact Resistance @ Rated Current
  •   milliohms
  • MAP101 0.75
  • MAP100 0.5
  • CAP202 0.2
  • CAP200/ MAP200 0.2
  • MAP201 0.3
  • CAP200B 0.2
  • Auxiliary Contact Data
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Contact Form/ Quantity of Sets (Max.)
  •    
  • MAP101 Form A/1
  • MAP100 Form A/1
  • CAP202 Form C/4
  • CAP200/ MAP200 Form A/2
  • MAP201 Form A/2
  • CAP200B Form A/1
  • Current Rating @ 30Vdc (Ag/Au), Max.
  •   A
  • MAP101 2.0/0.1
  • MAP100 2.0/0.1
  • CAP202 2.0/0.1
  • CAP200/ MAP200 2.0/0.1
  • MAP201 2.0/0.1
  • CAP200B 2.0/0.1
  • Minimum Signal Level
  •   Vdc/mAdc
  • MAP101 Ag 6V/15mA     Au 5V/5mA
  • MAP100 Ag 6V/15mA Au 5V/5mA
  • CAP202 Ag 6V/15mA  Au 5V/5mA
  • CAP200/ MAP200 Ag 6V/15mA Au 5V/5mA
  • MAP201 Ag 6V/15mA     Au 5V/5mA
  • CAP200B Ag 6V/15mA    Au 5V/5mA
  • Dielectric Withstanding Voltage
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Contacts to Coil to All Other Points
  •   Vrms
  • MAP101 1,500
  • MAP100 1,500
  • CAP202 2,200
  • CAP200/ MAP200 2,200
  • MAP201 2,200
  • CAP200B 2,200
  • Insulation Resistance
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Initially @ 500Vdc
  •   megohms
  • MAP101 100
  • MAP100 100
  • CAP202 100
  • CAP200/ MAP200 100
  • MAP201 100
  • CAP200B 100
  • At End of Life @ 500Vdc
  •   megohms
  • MAP101 50
  • MAP100 50
  • CAP202 50
  • CAP200/ MAP200 50
  • MAP201 50
  • CAP200B 50
  • Environmental Data
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Operating Temperature Range
  •   °C
  • MAP101 -55 to +85
  • MAP100 -55 to +85
  • CAP202 -55 to +85
  • CAP200/ MAP200 -55 to +85
  • MAP201 -55 to +85
  • CAP200B -55 to +85
  • Storage Temperature Range
  •   °C
  • MAP101 -65 to +125
  • MAP100 -65 to +125
  • CAP202 -65 to +125
  • CAP200/ MAP200 -65 to +125
  • MAP201 -65 to +125
  • CAP200B -65 to +125
  • Shock, 11ms, 1/2 Sine
  •   G's
  • MAP101 20
  • MAP100 20
  • CAP202 30
  • CAP200/ MAP200 20
  • MAP201 20
  • CAP200B 20
  • Vibration, Sine (55-2,000 Hz)
  •   G's
  • MAP101 20
  • MAP100 20
  • CAP202 20
  • CAP200/ MAP200 20
  • MAP201 20
  • CAP200B 20
  • Coil Transient Suppression
  •    
  • MAP101 No
  • MAP100 X, Yes/Latch, No
  • CAP202 Yes
  • CAP200/ MAP200 Yes
  • MAP201 Yes
  • CAP200B Yes
  • Mechanical Data
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Operate Time @25°C (Including Bounce), Max./Typ.
  •   ms
  • MAP101 40/20
  • MAP100 40/20
  • CAP202 40/20
  • CAP200/ MAP200 40/20
  • MAP201 40/20
  • CAP200B 40/20
  • Release Time, Max.
  •   ms
  • MAP101 15
  • MAP100 15
  • CAP202 15
  • CAP200/ MAP200 15
  • MAP201 15
  • CAP200B 15
  • Bounce Time, Max.
  •   ms
  • MAP101 5
  • MAP100 5
  • CAP202 5
  • CAP200/ MAP200 5
  • MAP201 5
  • CAP200B 5
  • Mechanical Life, Min.
  •   Cycles
  • MAP101 100,000
  • MAP100 100,000
  • CAP202 100,000
  • CAP200/ MAP200 100,000
  • MAP201 100,000
  • CAP200B 100,000
  • Weight (Nominal)
  •   lb. (kg)
  • MAP101 0.79 (.35)
  • MAP100 0.79 (.35)
  • CAP202 1.3 (.59)
  • CAP200/ MAP200 .95 (.43)
  • MAP201 .95 (.43)
  • CAP200B .95 (.43)
  • Coil Voltage (Nominal)
  •   Vdc
  • MAP101 28
  • MAP100 28
  • CAP202 28
  • CAP200/ MAP200 28
  • MAP201 28
  • CAP200B 28
Related Materials
dc-contactors

DC Contactors

Lightweight, high voltage DC contactors for aerospace and defense applications.

A Heritage of Switching Performance. While early contactor models were rated for only 25 amps, some of our latest designs are rated to make, break and carry 500 amps, with overload ratings up to 2,000 amps.  We offer contactors with either electronic or mechanical economizers, or we can provide basic contactors to which you may apply your own economizer circuits.

HARTMAN DC Contactors

For the most severe environmental conditions HARTMAN DC contactors are lightweight and environmentally (gasket) sealed, with hermetically-sealed enclosures available for most severe environmental conditions or altitudes above 50,000 feet. Multiple main contact configurations and auxiliary contact configurations are available. AC and DC contactors are designed to meet the applicable requirements of MIL-PRF-6106 and/or specific customer specifications.  

Hartman DC Contactors
Hartman DC Contactors

K-Series

The Hartman brand K-Series are amonth the smallest and lightest 200-1000 ampere DC contactors available in the aerospace industry.  These highly flexible buss bar mounted or chassis mounted units are designed for either continuous or start duty applications in the DC power distribution systems of military and commerical aircraft and ground vehicles.  

 

Description Contact Arrangement Sealed Amp Rating
K200 SPST NO. Double Break Gasket up to 200 Amps
K400 SPST NO. Double Break Gasket up to 400 Amps
K500 SPST NO. Double Break Gasket up to 500 Amps
K-1000 SPST NO. Double Break Gasket up to 1,000 Amps
       
       
       
       

The Hartman brand K-Series are amonth the smallest and lightest 200-1000 ampere DC contactors available in the aerospace industry.  These highly flexible buss bar mounted or chassis mounted units are designed for either continuous or start duty applications in the DC power distribution systems of military and commerical aircraft and ground vehicles.  

 

  • Description
  • K200
  • Contact Arrangement SPST NO. Double Break
  • Sealed Gasket
  • Amp Rating up to 200 Amps
  • K400
  • Contact Arrangement SPST NO. Double Break
  • Sealed Gasket
  • Amp Rating up to 400 Amps
  • K500
  • Contact Arrangement SPST NO. Double Break
  • Sealed Gasket
  • Amp Rating up to 500 Amps
  • K-1000
  • Contact Arrangement SPST NO. Double Break
  • Sealed Gasket
  • Amp Rating up to 1,000 Amps
  •  
  • Contact Arrangement  
  • Sealed  
  • Amp Rating  
  •  
  • Contact Arrangement  
  • Sealed  
  • Amp Rating  
  •  
  • Contact Arrangement  
  • Sealed  
  • Amp Rating  
  •  
  • Contact Arrangement  
  • Sealed  
  • Amp Rating  

KILOVAC DC Contactors

KILOVAC DC Contactors from TE Connectivity deliver the switching performance demanded by aerospace and defense applications. These lightweight contactors offer continuous current ratings up to 500 amps at 900 volts dc in very compact packages.    

dc-contactors
We realize that your critical application could require a highly specialized contactor, and we're ready to help. Our technical sales team and engineers will work with you to provide a unit meeting your precise requirements.

High Voltage DC Contactors

Product Specification Overview

Product Series   MAP101 MAP100 CAP202 CAP200/ MAP200 MAP201 CAP200B
Main Contact Data              
Continuous Current A 100 100 300 500 350 500
Contact Voltage Range Vdc 12-900 12-900 12-900 12-900 12-900 12-900
Electrical Life at Rared Current, 270Vdc, Resistive Load Cycles 25,000 15,000 10,000 1,000 5,000 2,000
Overload (Make/Break) @ 350Vdc A 2,000/2,000 500/1,500 650/2,000 650/2,000 2,000/2,000 650/1,500
Rupture (Break Only) @350 Vdc A 2,000 1,500 2,000 2,000 2,000 1,500
Contact Arrangement   SPST SPST DPST SPST SPST SPST
Contact Form   Latch X (NO) or Latch X (NO) X (NO) or Latch X (NO) or Latch Y (NC)
Contact Resistance @ Rated Current milliohms 0.75 0.5 0.2 0.2 0.3 0.2
Auxiliary Contact Data              
Contact Form/ Quantity of Sets (Max.)   Form A/1 Form A/1 Form C/4 Form A/2 Form A/2 Form A/1
Current Rating @ 30Vdc (Ag/Au), Max. A 2.0/0.1 2.0/0.1 2.0/0.1 2.0/0.1 2.0/0.1 2.0/0.1
Minimum Signal Level Vdc/mAdc

Ag 6V/15mA    

Au 5V/5mA

Ag 6V/15mA

Au 5V/5mA

Ag 6V/15mA 

Au 5V/5mA

Ag 6V/15mA

Au 5V/5mA

Ag 6V/15mA    

Au 5V/5mA

Ag 6V/15mA   

Au 5V/5mA

Dielectric Withstanding Voltage              
Contacts to Coil to All Other Points Vrms 1,500 1,500 2,200 2,200 2,200 2,200
Insulation Resistance              
Initially @ 500Vdc megohms 100 100 100 100 100 100
At End of Life @ 500Vdc megohms 50 50 50 50 50 50
Environmental Data              
Operating Temperature Range °C -55 to +85 -55 to +85 -55 to +85 -55 to +85 -55 to +85 -55 to +85
Storage Temperature Range °C -65 to +125 -65 to +125 -65 to +125 -65 to +125 -65 to +125 -65 to +125
Shock, 11ms, 1/2 Sine G's 20 20 30 20 20 20
Vibration, Sine (55-2,000 Hz) G's 20 20 20 20 20 20
Coil Transient Suppression   No X, Yes/Latch, No Yes Yes Yes Yes
Mechanical Data              
Operate Time @25°C (Including Bounce), Max./Typ. ms 40/20 40/20 40/20 40/20 40/20 40/20
Release Time, Max. ms 15 15 15 15 15 15
Bounce Time, Max. ms 5 5 5 5 5 5
Mechanical Life, Min. Cycles 100,000 100,000 100,000 100,000 100,000 100,000
Weight (Nominal) lb. (kg) 0.79 (.35) 0.79 (.35) 1.3 (.59) .95 (.43) .95 (.43) .95 (.43)
Coil Voltage (Nominal) Vdc 28 28 28 28 28 28
  • Product Series
  • Main Contact Data
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Continuous Current
  •   A
  • MAP101 100
  • MAP100 100
  • CAP202 300
  • CAP200/ MAP200 500
  • MAP201 350
  • CAP200B 500
  • Contact Voltage Range
  •   Vdc
  • MAP101 12-900
  • MAP100 12-900
  • CAP202 12-900
  • CAP200/ MAP200 12-900
  • MAP201 12-900
  • CAP200B 12-900
  • Electrical Life at Rared Current, 270Vdc, Resistive Load
  •   Cycles
  • MAP101 25,000
  • MAP100 15,000
  • CAP202 10,000
  • CAP200/ MAP200 1,000
  • MAP201 5,000
  • CAP200B 2,000
  • Overload (Make/Break) @ 350Vdc
  •   A
  • MAP101 2,000/2,000
  • MAP100 500/1,500
  • CAP202 650/2,000
  • CAP200/ MAP200 650/2,000
  • MAP201 2,000/2,000
  • CAP200B 650/1,500
  • Rupture (Break Only) @350 Vdc
  •   A
  • MAP101 2,000
  • MAP100 1,500
  • CAP202 2,000
  • CAP200/ MAP200 2,000
  • MAP201 2,000
  • CAP200B 1,500
  • Contact Arrangement
  •    
  • MAP101 SPST
  • MAP100 SPST
  • CAP202 DPST
  • CAP200/ MAP200 SPST
  • MAP201 SPST
  • CAP200B SPST
  • Contact Form
  •    
  • MAP101 Latch
  • MAP100 X (NO) or Latch
  • CAP202 X (NO)
  • CAP200/ MAP200 X (NO) or Latch
  • MAP201 X (NO) or Latch
  • CAP200B Y (NC)
  • Contact Resistance @ Rated Current
  •   milliohms
  • MAP101 0.75
  • MAP100 0.5
  • CAP202 0.2
  • CAP200/ MAP200 0.2
  • MAP201 0.3
  • CAP200B 0.2
  • Auxiliary Contact Data
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Contact Form/ Quantity of Sets (Max.)
  •    
  • MAP101 Form A/1
  • MAP100 Form A/1
  • CAP202 Form C/4
  • CAP200/ MAP200 Form A/2
  • MAP201 Form A/2
  • CAP200B Form A/1
  • Current Rating @ 30Vdc (Ag/Au), Max.
  •   A
  • MAP101 2.0/0.1
  • MAP100 2.0/0.1
  • CAP202 2.0/0.1
  • CAP200/ MAP200 2.0/0.1
  • MAP201 2.0/0.1
  • CAP200B 2.0/0.1
  • Minimum Signal Level
  •   Vdc/mAdc
  • MAP101 Ag 6V/15mA     Au 5V/5mA
  • MAP100 Ag 6V/15mA Au 5V/5mA
  • CAP202 Ag 6V/15mA  Au 5V/5mA
  • CAP200/ MAP200 Ag 6V/15mA Au 5V/5mA
  • MAP201 Ag 6V/15mA     Au 5V/5mA
  • CAP200B Ag 6V/15mA    Au 5V/5mA
  • Dielectric Withstanding Voltage
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Contacts to Coil to All Other Points
  •   Vrms
  • MAP101 1,500
  • MAP100 1,500
  • CAP202 2,200
  • CAP200/ MAP200 2,200
  • MAP201 2,200
  • CAP200B 2,200
  • Insulation Resistance
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Initially @ 500Vdc
  •   megohms
  • MAP101 100
  • MAP100 100
  • CAP202 100
  • CAP200/ MAP200 100
  • MAP201 100
  • CAP200B 100
  • At End of Life @ 500Vdc
  •   megohms
  • MAP101 50
  • MAP100 50
  • CAP202 50
  • CAP200/ MAP200 50
  • MAP201 50
  • CAP200B 50
  • Environmental Data
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Operating Temperature Range
  •   °C
  • MAP101 -55 to +85
  • MAP100 -55 to +85
  • CAP202 -55 to +85
  • CAP200/ MAP200 -55 to +85
  • MAP201 -55 to +85
  • CAP200B -55 to +85
  • Storage Temperature Range
  •   °C
  • MAP101 -65 to +125
  • MAP100 -65 to +125
  • CAP202 -65 to +125
  • CAP200/ MAP200 -65 to +125
  • MAP201 -65 to +125
  • CAP200B -65 to +125
  • Shock, 11ms, 1/2 Sine
  •   G's
  • MAP101 20
  • MAP100 20
  • CAP202 30
  • CAP200/ MAP200 20
  • MAP201 20
  • CAP200B 20
  • Vibration, Sine (55-2,000 Hz)
  •   G's
  • MAP101 20
  • MAP100 20
  • CAP202 20
  • CAP200/ MAP200 20
  • MAP201 20
  • CAP200B 20
  • Coil Transient Suppression
  •    
  • MAP101 No
  • MAP100 X, Yes/Latch, No
  • CAP202 Yes
  • CAP200/ MAP200 Yes
  • MAP201 Yes
  • CAP200B Yes
  • Mechanical Data
  •    
  • MAP101  
  • MAP100  
  • CAP202  
  • CAP200/ MAP200  
  • MAP201  
  • CAP200B  
  • Operate Time @25°C (Including Bounce), Max./Typ.
  •   ms
  • MAP101 40/20
  • MAP100 40/20
  • CAP202 40/20
  • CAP200/ MAP200 40/20
  • MAP201 40/20
  • CAP200B 40/20
  • Release Time, Max.
  •   ms
  • MAP101 15
  • MAP100 15
  • CAP202 15
  • CAP200/ MAP200 15
  • MAP201 15
  • CAP200B 15
  • Bounce Time, Max.
  •   ms
  • MAP101 5
  • MAP100 5
  • CAP202 5
  • CAP200/ MAP200 5
  • MAP201 5
  • CAP200B 5
  • Mechanical Life, Min.
  •   Cycles
  • MAP101 100,000
  • MAP100 100,000
  • CAP202 100,000
  • CAP200/ MAP200 100,000
  • MAP201 100,000
  • CAP200B 100,000
  • Weight (Nominal)
  •   lb. (kg)
  • MAP101 0.79 (.35)
  • MAP100 0.79 (.35)
  • CAP202 1.3 (.59)
  • CAP200/ MAP200 .95 (.43)
  • MAP201 .95 (.43)
  • CAP200B .95 (.43)
  • Coil Voltage (Nominal)
  •   Vdc
  • MAP101 28
  • MAP100 28
  • CAP202 28
  • CAP200/ MAP200 28
  • MAP201 28
  • CAP200B 28