Products (445)
CAT-WCSM Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Coating Style Inline
  • Color Black
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating Yes
  • CSA Certified Yes
  • Other Colors Available No
CAT-BPTM Energy Heat Shrink Tubing  1
  • Visual Inspection No
  • Color Red
  • Operating Temperature Range 105
  • Energized Installation No
  • Low Halogen Yes
  • Application Type OEM
CAT-BBIT Energy Heat Shrink Tubing  1
  • Visual Inspection No
  • Color Red
  • Operating Temperature Range 105
  • Energized Installation No
  • Low Halogen Yes
  • Application Type OEM
917867-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 77
  • Application Diameter (Min) 28
  • Expanded Inside Diameter (Min) 85
  • Recovered Inside Diameter (Max) 25
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 2.8
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
326745-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 86
  • Application Diameter (Min) 32
  • Expanded Inside Diameter (Min) 95
  • Recovered Inside Diameter (Max) 29
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 3.1
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
219122-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Flexible
  • Color Dark Gray
  • Application Diameter (Max) 17
  • Application Diameter (Min) 6.5
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 6
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 2.4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
405531-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 77
  • Application Diameter (Min) 28
  • Expanded Inside Diameter (Min) 85
  • Recovered Inside Diameter (Max) 25
  • Cut Length 1200
  • Recovered Wall Thickness (Max) 2.8
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
355919-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 86
  • Application Diameter (Min) 32
  • Expanded Inside Diameter (Min) 95
  • Recovered Inside Diameter (Max) 29
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 3.1
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
770361-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 14.5
  • Application Diameter (Min) 5.5
  • Expanded Inside Diameter (Min) 16
  • Recovered Inside Diameter (Max) 5
  • Cut Length 1200
  • Recovered Wall Thickness (Max) 1.4
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
Overview
TE's Raychem Heat Shrink Tubing

Heat Shrink Tubing for Power Systems

TE's Raychem heat shrink tubing is flame retardant, provides insulation and is resistant to abrasion.

TE's Raychem heat shrink tubing for power systems is a tough electrical insulating material, which combines flame-retardant properties with flexibility, abrasion resistance and a rapid installation technique. This combination of features accommodates a wide range of demanding applications to insulate, protect and to seal flexible cable joints, accessories and connections. TE’s Raychem heat shrink tubing has proven long-term reliability in harsh climates and polluted environments. The tubing’s heat shrink ratio enables it to shrink and tightly fit a wide range of cable sizes and accessories.

  1. CRSM Recover Sleeve Installation (English)

Learn how to quickly install TE Connectivity's Raychem CRSM Heat Shrink Recover Sleeve.

RNF

Thin Wall Tubing
  • Shrink ratio 2:1
  • Flexible and flame retardant
  • Abrasion and solvent resistance
  • Ideal for wire jacket marking and color coding
  • AMS-DTL-23053/5, Class 1; AMS-DTL-23053/5, Class 2

MWTM

Medium Wall Tubing
  • Shrink ratio 3:1
  • Unlimited shelf life
  • Cable insulating/jacketing repair up to 600V
  • Sealant: Coated and Uncoated
  • Cut to Length and spools available
  • RUS accepted as jacket restoration of JCN cable

WCSM

Heavy Wall Tubing
  • Shrink ratio 3:1
  • Low voltage insulation and outer sealing
  • Unlimited shelf life
  • Fast and Easy installation
  • Long term reliability in harsh climatic conditions
  • Compliant to RoHS and REACH regulations
  • Stabilized against UV

FCSM

Heavy Wall Tubing
  • Shrink ratio 3:1
  • Flame retardant
  • MSHA approved (No. 07-KA090012-MSHA)
  • Standard poly or elastomeric insulated or rejacketed cables or lead-jacketed cables
  • Unlimited shelf life

ZCSM

Heavy Wall Tubing
  • Meets flame retardant requirements according to IEC 60332-1
  • Approved for and used in applications for power plants, public accessible buildings and transportation networks
  • Compliant to RoHS and REACH regulations

BPTM

BusBar Insulating Tubing
  • Shrink ratio 2.5:1
  • Suitable for indoor and outdoor use
  • Stored indefinitely at temperatures up to 50°C without loss of performance
  • Protection against flashover and accidentally induced discharge
  • Non-halogen based polymer
  • Anti-tracking properties

LVIT

BusBar Insulating Tubing
  • Medium wall, flame retardant
  • Insulating busbars up to 1 kV
  • Highly flexible
  • Suitable for indoor and outdoor use
  • Suitable for connections in switchgear, substations, motor control centers, and other electrical equipment
  • UL approved

EPAF

Feedthroughs Tubing
  • Shrink ratio 2:1
  • Compliant with ROHS and REACH regulations
  • Adheres to various types of concrete
  • Medium wall coated tubes installed on steel spiral
  • Seals between the cables and the feedthrough

HVES

Live End Seals
  • For 1/C PILC and POLY or 3/C PILC cables 15-25 kV
  • Insulate and seal the ends of polymeric and PILC cables
  • Outer adhesive-lined re-jacketing sleeve
    Positive environmental seal
TE's Raychem Heat Shrink Tubing

Heat Shrink Tubing for Power Systems

TE's Raychem heat shrink tubing is flame retardant, provides insulation and is resistant to abrasion.

TE's Raychem heat shrink tubing for power systems is a tough electrical insulating material, which combines flame-retardant properties with flexibility, abrasion resistance and a rapid installation technique. This combination of features accommodates a wide range of demanding applications to insulate, protect and to seal flexible cable joints, accessories and connections. TE’s Raychem heat shrink tubing has proven long-term reliability in harsh climates and polluted environments. The tubing’s heat shrink ratio enables it to shrink and tightly fit a wide range of cable sizes and accessories.

  1. CRSM Recover Sleeve Installation (English)

Learn how to quickly install TE Connectivity's Raychem CRSM Heat Shrink Recover Sleeve.

RNF

Thin Wall Tubing
  • Shrink ratio 2:1
  • Flexible and flame retardant
  • Abrasion and solvent resistance
  • Ideal for wire jacket marking and color coding
  • AMS-DTL-23053/5, Class 1; AMS-DTL-23053/5, Class 2

MWTM

Medium Wall Tubing
  • Shrink ratio 3:1
  • Unlimited shelf life
  • Cable insulating/jacketing repair up to 600V
  • Sealant: Coated and Uncoated
  • Cut to Length and spools available
  • RUS accepted as jacket restoration of JCN cable

WCSM

Heavy Wall Tubing
  • Shrink ratio 3:1
  • Low voltage insulation and outer sealing
  • Unlimited shelf life
  • Fast and Easy installation
  • Long term reliability in harsh climatic conditions
  • Compliant to RoHS and REACH regulations
  • Stabilized against UV

FCSM

Heavy Wall Tubing
  • Shrink ratio 3:1
  • Flame retardant
  • MSHA approved (No. 07-KA090012-MSHA)
  • Standard poly or elastomeric insulated or rejacketed cables or lead-jacketed cables
  • Unlimited shelf life

ZCSM

Heavy Wall Tubing
  • Meets flame retardant requirements according to IEC 60332-1
  • Approved for and used in applications for power plants, public accessible buildings and transportation networks
  • Compliant to RoHS and REACH regulations

BPTM

BusBar Insulating Tubing
  • Shrink ratio 2.5:1
  • Suitable for indoor and outdoor use
  • Stored indefinitely at temperatures up to 50°C without loss of performance
  • Protection against flashover and accidentally induced discharge
  • Non-halogen based polymer
  • Anti-tracking properties

LVIT

BusBar Insulating Tubing
  • Medium wall, flame retardant
  • Insulating busbars up to 1 kV
  • Highly flexible
  • Suitable for indoor and outdoor use
  • Suitable for connections in switchgear, substations, motor control centers, and other electrical equipment
  • UL approved

EPAF

Feedthroughs Tubing
  • Shrink ratio 2:1
  • Compliant with ROHS and REACH regulations
  • Adheres to various types of concrete
  • Medium wall coated tubes installed on steel spiral
  • Seals between the cables and the feedthrough

HVES

Live End Seals
  • For 1/C PILC and POLY or 3/C PILC cables 15-25 kV
  • Insulate and seal the ends of polymeric and PILC cables
  • Outer adhesive-lined re-jacketing sleeve
    Positive environmental seal
CAT-WCSM Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Coating Style Inline
  • Color Black
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating Yes
  • CSA Certified Yes
  • Other Colors Available No
CAT-BPTM Energy Heat Shrink Tubing  1
  • Visual Inspection No
  • Color Red
  • Operating Temperature Range 105
  • Energized Installation No
  • Low Halogen Yes
  • Application Type OEM
CAT-BBIT Energy Heat Shrink Tubing  1
  • Visual Inspection No
  • Color Red
  • Operating Temperature Range 105
  • Energized Installation No
  • Low Halogen Yes
  • Application Type OEM
917867-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 77
  • Application Diameter (Min) 28
  • Expanded Inside Diameter (Min) 85
  • Recovered Inside Diameter (Max) 25
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 2.8
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
326745-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 86
  • Application Diameter (Min) 32
  • Expanded Inside Diameter (Min) 95
  • Recovered Inside Diameter (Max) 29
  • Cut Length 1500
  • Recovered Wall Thickness (Max) 3.1
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
219122-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-165 IEC 60684-3-216 IEC 60684-3-248
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Component Design Heat Shrink
  • Coating Style Inline
  • Flexibility Semi-Flexible
  • Color Dark Gray
  • Application Diameter (Max) 17
  • Application Diameter (Min) 6.5
  • Expanded Inside Diameter (Min) 19
  • Recovered Inside Diameter (Max) 6
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 2.4
  • Wall Thickness Thick/Heavy
  • Flammability Flame-Retardant
  • Environmental Resistance Moisture, Weathering, Rain, Salt Water, Contaminated Water …
  • Chemical Resistance Transformer Oil & Hydrocarbons (Both, Depending on Type, Conditions & Exposure Time)
  • UV-Stabilized Yes
  • Mechanical Resistance Abrasion Resistant
  • Marine-Offshore-Shipbuilding Certified No
  • Thermal Resistance Applicable for Low Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-216, IEC 60684-3-165, IEC 60684-3-248, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
405531-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 77
  • Application Diameter (Min) 28
  • Expanded Inside Diameter (Min) 85
  • Recovered Inside Diameter (Max) 25
  • Cut Length 1200
  • Recovered Wall Thickness (Max) 2.8
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
355919-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating No
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 86
  • Application Diameter (Min) 32
  • Expanded Inside Diameter (Min) 95
  • Recovered Inside Diameter (Max) 29
  • Cut Length 1000
  • Recovered Wall Thickness (Max) 3.1
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No
770361-000 Power Cable Tubing & Accessories  1
HD CENELEC 631.2 IEC 60684-3-216 IEC 60684-3-246 IEC 60684-3-247
  • Material System Crosslinked Polyolefin
  • Technology Heat Shrink
  • Product Type Heat Shrink Tubing
  • Adhesive Coating Yes
  • Shrink Ratio > 2.5:1
  • Wall Style (Excluding Adhesive) Single
  • Coating Style Inline
  • Flexibility Semi-Rigid
  • Color Black
  • Application Diameter (Max) 14.5
  • Application Diameter (Min) 5.5
  • Expanded Inside Diameter (Min) 16
  • Recovered Inside Diameter (Max) 5
  • Cut Length 1200
  • Recovered Wall Thickness (Max) 1.4
  • Wall Thickness Medium
  • Flammability Non-Flame-Retardant
  • UV-Stabilized Yes
  • Mechanical Resistance Against Mechanical Impact or Damage
  • Non-Toxic & Non-Corrosive Emission Yes
  • Low Smoke Emission Yes
  • Marine-Offshore-Shipbuilding Certified Yes
  • Thermal Resistance Applicable for Low Temperatures, Applicable for High Temperatures, Flame-Retardant
  • Emission Free No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Standards IEC 60684-3-214, IEC 60684-3-246, IEC 60684-3-247, HD631.2
  • UL Rating No
  • CSA Certified No
  • Product Availability AMERICAS
  • Other Colors Available No