Rugged Solutions for Harsh Environments

For more than 70 years, TE's DEUTSCH connectors have reliably performed in some of the harshest environments. For aerospace, defense, marine, industrial commercial transportation, and rail, our DEUTSCH product line includes wires, connectors, contacts, accessories, and subsea power cables. Today, DEUTSCH is part of the family brands of TE and expands the product portfolio in military specs, such as the MIL-DTL-38999 DEUTSCH connector series. DEUTSCH connectors are also leaders in autosport and motorsport applications.

The Connected Aircraft Story (English)

The Connected Aircraft Story (English)

DEUTSCH for Truck, Bus, Industrial and Commercial Vehicles

From the road to the farm field and to the worksite, the electrical systems of your vehicles and equipment must stand up to rigorous conditions and all-weather environments in heavy industries. Failure in an electrical system can be expensive to diagnose and down equipment can stop entire operations.We have designed a wide connectors and pins portfolio able to withstand high heat, moisture, chemicals, impact, and vibration levels. Discover it now.