High Performance Power Line Filters
Highest performance EMI filters from 1 to 50A with superior performance in extended
Applications
- Commercial and building equipment
- Consumer electronics
- Drive motor and controllers
- Hardened applications
- HVAC
- Single phase industrial applications
- Switching power supplies with transient currents
- Variable speed drives
High Performance Power Line Filters
For Both Susceptibility Control and Emission Compliance
-
AQ Series
3 to 6 A High frequency power line filter or power entry module
-
FC Series
6 to 50 A Single phase power line filter for frequency converters
-
G Series
6 to 10 A High performance RFI filters for switching power supplies
-
N Series
6 to 10 A High performance RFI filters for switching power supplies
-
Q Series
3 to 20 A Highest performance RFI filters for switching power supplies
-
RK Series
3 to 20A High performance compact power line filters
-
T Series
3 to 20A High performance RFI power line filters for switching power supplies
-
U Series
6A RFI filter for power factor corrected power supplies
-
Z Series
1 to 3 A PC board mountable filters for high performance emission control applications