Glow wire, UMNL

Glow Wire Universal MATE-N-LOK Connectors

Meets the requirement of IEC 60335-1 and UL V-0.

Universal MATE-N-LOK cap and plug housings, as well as headers, are now available in material meeting the Glow Wire test (GWT) requirement according to IEC 60335-1 5th edition (750°C, without flame), plus the requirements of UL 94 V-0. Based on the well-established 6.35mm (0.25”) centerline pitch, the new housings are compatible with standard Universal MATE-N-LOK pins and sockets. Given that they meet both the GWT and V-0 requirements, the new housings and headers are targeted for use by manufacturers of appliances and other goods for the European and American markets. 

The housings are offered with 2, 3, 4, 5 and 10 positions in a single row configuration. Additionally, there are two row, 6 position models, three row, 9 position models and four row, 12 position models. All are natural color, PA 66 material. The caps are designed for panel mounting, but can also be used in free-hanging applications. The headers are offered with either pins or sockets. Single row models with 2, 3, 4, 5, 6 or 8 positions are offered in vertical and right angle versions. Double row 6 position and triple row 9 position models are offered as vertical headers.

Key Features

  • Familiar locking latch
  • Pins and sockets can be intermixed in the same housing
  • Positive polarization & rear cavity identification
  • For wire-to-wire, wire-to-panel, and wire-to-board application
  • Insulation capability to .200 (5.08) diameter
  • Compatible with standard MATE-N-LOK contacts for 30-10 AWG (.05-5.0 mm2) wire sizes
  • May be upgraded to splash proof (IP57) system by using optional seals and contacts.
  • Compliant with Glow Wire test required by IEC/EN 60335-1 5th edition: Household and Similar Appliances-Safety and UL 94 V-0.

Standards and Applications

  • IEC/EN 60335-1 5th edition: Household and Similar Appliances - Safety
  • UL 94 V-0
  • UL Recognized, file E28476
  • CSA Certified, file LR7189
  • VDE tested (except headers)
  • Household Appliances
  • HVAC Equipment
  • Industrial machinery
  • Other products requiring compliance to IEC 60335-1 and UL 94 V-0
 
1-1644055-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material PA 66
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 1500
1-1703061-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material PA 66
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 2000
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-1703062-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 2
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Retention Type Latches
  • Panel Mount Retention With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material PA 66
  • Panel Thickness .76 – 2.29
  • Operating Temperature Range -55 – 125
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 2000
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-1863003-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Retention Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Material PA 66
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1300
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-1863004-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 10
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Retention Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Material PA 6 GF
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 700
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-1863005-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Retention Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material PA 66
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • Agency/Standard Number E28476
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
  • For Use With Appropriate Universal MATE-N-LOK Cap or Header
1-1863006-2 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 12
  • Number of Rows 3
  • Row-to-Row Spacing .25
  • Contact Layout Matrix
  • Operating Voltage 600
  • Contact Retention Without
  • Multiple Contact Types Without
  • Panel Mount Retention Type Patch & Tabs
  • Panel Mount Retention With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material PA 66
  • Length 27.43
  • Height 26.67
  • Panel Thickness .76 – 2.29
  • Width 25.9
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Assembly Integration Feature Without
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 900
  • For Use With Appropriate Universal MATE-N-LOK Plug
1586892-3 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 3
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Multiple Contact Types Without
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 4.06
  • Panel Mount Retention Without
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Type Mounting Holes
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon
  • PCB Thickness (Recommended) .062
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • VDE Tested Yes
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 280
  • For Use With MATE-N-LOK II Housings
1586893-3 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 3
  • PCB Mounting Orientation Right Angle
  • Number of Power Positions 3
  • Number of Rows 1
  • Operating Voltage 600
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Termination Method to PC Board Through Hole - Solder
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box
1969795-1 Rectangular Power Connectors  1
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 2
  • PCB Mounting Orientation Vertical
  • Number of Power Positions 2
  • Number of Rows 1
  • Contact Current Rating (Max) 12
  • Contact Retention Without
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Mating Area Plating Material Pre-Tin
  • Termination Method to PC Board Through Hole - Solder
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Material Nylon
  • Operating Temperature Range -40 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power
  • Circuit Identification Feature With
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Packaging Method Box