Crimp RAST 5 PCB Power Connectors
The AMP standard timer wire-to-board connector system includes crimp power timer contacts that mate with terminal housings and printed circuit board (PCB) headers designed according to RAST 5 standards. These end-to-end stackable connectors support high density PCB designs and high current applications – up to 16A. The AMP standard power timer contact is secured in the housing with an interior locking mechanism, as well as an optional integrated terminal position assurance (TPA) device. Housings mate directly with RAST 5 tab headers and are secured in the header by either an interior or exterior locking latch. The connectors are commonly used in household appliance components, such as motors, pumps, relays, and switches.
Product Features
Centerline (mm) | 5 | Operating Temperature (°C) | -40 to +110 |
Maximum Current Rating (A) | 16 | Wire Size (AWG) | 20-14 |
Voltage Rating (V) | 220 | Positions Available | 2-16 |
IEC 60695-2-11 Glow-Wire Available | Yes | Sealed Version Available | No |
UL94 Rating Available | V-0 | Color/Keying Available | Yes |
Agency Approvals | UL, VDE | Available Configurations | Wire-to-Board |
Featured Products
RAST 5 Standard Timer Housings
2-16 position housings designed according to RAST 5 standards and accepting standard power timer contacts.
RAST 5 Standard Timer Contacts
Crimp contacts rated for 6A or 16A and available with tin or silver plating. Contacts are used along with standard timer housings and RAST 5 tab headers.
Standard Power Timer Connectors with TPA
Standard power timer housings featuring integrated TPA device, along with compatible contacts and RAST 5 PCB tab headers.
RAST 2.5 Standard Timer Crimp Connector
Crimp connectors meeting the Rast 2.5 Standard and designed to provide reliable connections with easy assembly.