Products (122)
928343-6 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1&2/4&5
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 3&4
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 6b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 30
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box & Carton
  • Packaging Quantity 1500
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
2-1241959-4 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 4d
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 2&3, 3&4
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a,4b
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Material PA 6
  • Housing Color Natural
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box
  • Packaging Quantity 1250
3-928343-8 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1&2,3&4,7&8
  • Color Gray
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 2&3, 7&8
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 8b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Gray
  • Length 40
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Package
  • Packaging Quantity 1000
928343-4 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 3&4
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 2&3
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 3b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 20
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version 04-C
  • Packaging Method Bag
  • Packaging Quantity 2000
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
2-1241981-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 2&3
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 2b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Material PA 6
  • Housing Color Natural
  • Length 25.5
  • Height 12.2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Bag
  • Packaging Quantity 3000
1241961-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,2d
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 2b
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box & Carton
  • Packaging Quantity 3200
928343-5 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 5
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 3&4
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 2&3
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a/5b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 25
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Bag
  • Packaging Quantity 2000
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
2-928343-8 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 2&3/6&7
  • Color Black
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2/5&6
  • Mating Alignment Type Keyed
  • Polarizing Rib Location None
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Black
  • Length 40
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
2-1241961-8 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,2d
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1b,3a
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box & Carton
  • Packaging Quantity 2000
928343-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1&2
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 15
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Bag
  • Packaging Quantity 3000
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
Overview
RAST

AMP Standard Timer

Connectors in In-Line Mating Technology

AMP standard timer connectors according to RAST 5.0 mm standard have been developed to connect RAST 5 components (like motors, leach pumps, water level regulators, relays and push-button switches) in the household appliances industry. With multiple positions and keying, secure connection (even in inclining mating), and a sturdy contact design, they meet a range of industry requirements.  AMP standard power timer contacts, for use with standard timer housings, are suitable for high density and high current capacity up to 16 A. Housing is designed for end-to-end stacking without contact loss. They are available in different keying and locking versions from 2- positions to 12-positions. New standard power timer housings incorporate TPA devices in the integral hinged cover to help ensure contacts are fully seated in the housings. Standard timer contacts can be used with stranded wires from 0.5 to 2.5 mm2 and can be double terminated. Of course, the corresponding tooling is available, too. 

Technical Features

  • 5.0 mm centerline
  • 2-12 positions available
  • Accepts wire ranges 0.5 to 2.5mm2
  • Wire size diameter ranges from 2.0 to 3.3mm
  • 220 V rated voltage
  • Terminal position assurance (TPA) feature on select models

UL

Recognized Component

6A

Standard Timer Contact

16A

Power Timer Contact

Related Materials
RAST

AMP Standard Timer

Connectors in In-Line Mating Technology

AMP standard timer connectors according to RAST 5.0 mm standard have been developed to connect RAST 5 components (like motors, leach pumps, water level regulators, relays and push-button switches) in the household appliances industry. With multiple positions and keying, secure connection (even in inclining mating), and a sturdy contact design, they meet a range of industry requirements.  AMP standard power timer contacts, for use with standard timer housings, are suitable for high density and high current capacity up to 16 A. Housing is designed for end-to-end stacking without contact loss. They are available in different keying and locking versions from 2- positions to 12-positions. New standard power timer housings incorporate TPA devices in the integral hinged cover to help ensure contacts are fully seated in the housings. Standard timer contacts can be used with stranded wires from 0.5 to 2.5 mm2 and can be double terminated. Of course, the corresponding tooling is available, too. 

Technical Features

  • 5.0 mm centerline
  • 2-12 positions available
  • Accepts wire ranges 0.5 to 2.5mm2
  • Wire size diameter ranges from 2.0 to 3.3mm
  • 220 V rated voltage
  • Terminal position assurance (TPA) feature on select models

UL

Recognized Component

6A

Standard Timer Contact

16A

Power Timer Contact

928343-6 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1&2/4&5
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 3&4
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 6b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 30
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box & Carton
  • Packaging Quantity 1500
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
2-1241959-4 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 4d
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 2&3, 3&4
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a,4b
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Material PA 6
  • Housing Color Natural
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box
  • Packaging Quantity 1250
3-928343-8 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1&2,3&4,7&8
  • Color Gray
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 2&3, 7&8
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 8b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Gray
  • Length 40
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Package
  • Packaging Quantity 1000
928343-4 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 3&4
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 2&3
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 3b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 20
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version 04-C
  • Packaging Method Bag
  • Packaging Quantity 2000
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
2-1241981-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 2&3
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 2b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Configuration Both Ends Closed
  • Housing Material PA 6
  • Housing Color Natural
  • Length 25.5
  • Height 12.2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Bag
  • Packaging Quantity 3000
1241961-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,2d
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 2b
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box & Carton
  • Packaging Quantity 3200
928343-5 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 5
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 3&4
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 2&3
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a/5b
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 25
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Bag
  • Packaging Quantity 2000
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
2-928343-8 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 2&3/6&7
  • Color Black
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2/5&6
  • Mating Alignment Type Keyed
  • Polarizing Rib Location None
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Black
  • Length 40
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.
2-1241961-8 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1c,2d
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1b,3a
  • Lock Style Exterior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 25.5
  • Height 13.9
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Box & Carton
  • Packaging Quantity 2000
928343-3 Wire-to-Board Connector Housings  1
RAST
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Keying Rib Cavity Number (between or at) 1&2
  • Color Natural
  • Termination Method to Wire/Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Lock Type Latch
  • Locking Latch Between Cavity Number 1&2
  • Mating Alignment Type Keyed
  • Polarizing Rib Location 1a
  • Lock Style Interior
  • Centerline (Pitch) 5
  • Housing Material PA 6.6
  • Housing Color Natural
  • Length 15
  • Height 12.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-2
  • RAST Version None
  • Packaging Method Bag
  • Packaging Quantity 3000
  • Comment Tab Housing uses FASTIN-FASTON .250 series Tabs.