Small, but Mighty Fine

Our fine pitch board-to-board connectors are optimized interconnect solutions for smaller and thinner electronic consumer products. They are designed to meet the miniaturization trend in the market. Our product series features a smaller centerline, narrower body, and lower mating height. Plus, there are various advantages including formed contacts to provide contact points on rolled surface for high reliability, enhanced usability for easy mating and robustness, sufficient area for pick and place, Ni-barrier for solder wicking, and more. Our design capability allows us to continue to develop innovative new products in the fine pitch board-to-board connector series.

Key Benefits

Expanded Portfolio with Broader Range of Pins

  • 20-pin and 24-pin connectors expand the product portfolio, which now has 8, 10, 20, 24, 30, 34 and 40 position connectors available

Compact Dimension and Cost Saving

  • Low profile and small dimension allow space and cost savings on PCB, to address the miniaturization trend in the market
  • Support board to FPC for the applications having limited internal space

Reliable Connection 

  • Reliable mating: A multiple-point contact system creates firm mating
  • Minimize solder wicking: A nickel barrier on the contacts minimizes solder wicking issues

Support Quick Assembly

  • Fast and easy to assembly: A built-in self-aligning mating system enable the connectors to mate quickly and easily without much effort
  • Save production time: A sufficient-sized pick-and-place area provides enough space for nozzle use on automated production line

Product Features

  • 0.4mm centerline
  • 8 to 40 positions avaliable
  • Stacking height ranges 0.8mm and 0.98mm
  • Width ranges from 2.0mm to 2.98mm

Select Applications

Home & Security
  • Smart home control panel
  • Doorbell / small locker with camera
  • Thermostat control panels
  • Monitoring equipment
  • Robot vacuum cleaner
Consumer Electronics
  • Wireless Earbuds, Tablets
  • VR glasses
  • Wearables
  • Drone
  • Smartphones
Vehicles
  • Navigation devices
  • Car drive video Record
  • Autonomous
Commercial
  • Point-of-Sales terminals
  • Self-checkout machine
  • Security system panel 
Industrial
  • Rugged mobile
  • Warehouse Robot

 

0.4mm Pitch Board-to-Board Connector, 0.98 Stack Height
0.4mm pitch BtB/BtFPC connector
0.8mm stacked height, current support up to 12A for power pin
0.8mm stack height, current support up to 12A for power pin
  1. Fine Pitch Board-to-Board Connector Series (English)

We deliver for small spaces with fine pitch board-to-board (BtB) connectors and electromagnetic interference (EMI) shielded board-to-flexible printed circuit (FPC) connectors. This video explores key benefits and applications for both types.

  • Fine Pitch Board-to-Board Connector Assembly (English)

  • Slim Solutions (English)

iot visual

Engineering a Connected Future of Everything: IoT Connectivity Solution from TE