Low Profile Battery Holders

Our compact and low-profile, surface mount battery holder is 2.5mm high, 6.7mm wide and 10.6mm deep. The battery can easily be pushed into the battery holder from the top. Including TE's button battery holder in the button battery assembly process can offer significant production efficiency. Both ML 616 (diameter: 6.8mm, height: 1.6mm) and ML 614 (diameter: 6.8mm, height: 1.4mm) are available for automatic mounting machines. When the battery level is depleted, the battery can easily be removed from the battery holder to avoid further environmental contamination.

2.5mm

Low profile

.08g

Lightweight

Product Features

Button Battery Holders

  • Efficient: Helps improve the button battery assembly process
  • Easy to use: Push into the holder from the top
  • Compact: 6.7mm x 10.6mm
     

Select Applications

Button Battery Holders

  • Mobile phones
  • Cellular devices

Need any support?

Have any question or challenge?

Contact us today