Overview
AMP+ Manual Service Disconnect

AMP+ Manual Service Disconnect

No tools required. TE's touch-safe, tool-free disconnect protects technicians working with high voltages required in electric vehicles.

Required protection for service technicians. TE's AMP+ manual service disconnect provides protection to service technicians and emergency response teams working with high voltage electric vehicles. The tool-free disconnect utilizes a finger-actuated, two-stage lever to open the HVIL circuit prior to separation of HV contacts. The disconnecting solution protects the battery pack HV cables from short circuiting. The disconnect is scalable and is available in a variety of fuse ratings. All of the HV conducting surfaces on the receptacle assembly are finger-proof and touch-safe. The disconnect is tested to 50 mating cycles and is RoHS compliant. The AMP+ manual service disconnect also meets USCAR-2, USCAR-37, and IEC 60529 standards and specifications.

Applications

  • HV battery pack-to-pack

Features

  • Sealed
  • Finger actuated - 2 stage lever assist latching
  • No tool required to unmate
  • 2x integrated internal HVIL
  • Scalable design
  • Current rating determined by fuse selection and limited to 240 Amps maximum continuous current at 65C ambient temperature.
  • Fuse rating up to 630A
  • Shunt (no fuse) version available
  • USCAR-2, USCAR-37, IEC 60529, RoHS compliant
  • Tested to 50 mating cycles

Mechanical

  • Latching style: finger actuated - 2 stage lever assist
  • Mating cycles: tested to 50
  • Stud: M6
  • IP rating: mated: IPx7, IP6k9k / Unmated: IP2xb
  • HVIL: 2x integrated, internal

Electrical

  • Fuse rating: Up to 630A
  • Shunt (no fuse) version available
  • Voltage rating: 495 VDC (fused version)  1000 VDC (shunt version)
  • Operating temperature: -40°C to 65°C
  • Storage temperature: -40°C to 85°C
  • Current rating: based on fuse selection

Standards and Specifications

  • USCAR-2
  • USCAR-37
  • IEC 60529
  • RoHS
Related Materials
AMP+ Manual Service Disconnect

AMP+ Manual Service Disconnect

No tools required. TE's touch-safe, tool-free disconnect protects technicians working with high voltages required in electric vehicles.

Required protection for service technicians. TE's AMP+ manual service disconnect provides protection to service technicians and emergency response teams working with high voltage electric vehicles. The tool-free disconnect utilizes a finger-actuated, two-stage lever to open the HVIL circuit prior to separation of HV contacts. The disconnecting solution protects the battery pack HV cables from short circuiting. The disconnect is scalable and is available in a variety of fuse ratings. All of the HV conducting surfaces on the receptacle assembly are finger-proof and touch-safe. The disconnect is tested to 50 mating cycles and is RoHS compliant. The AMP+ manual service disconnect also meets USCAR-2, USCAR-37, and IEC 60529 standards and specifications.

Applications

  • HV battery pack-to-pack

Features

  • Sealed
  • Finger actuated - 2 stage lever assist latching
  • No tool required to unmate
  • 2x integrated internal HVIL
  • Scalable design
  • Current rating determined by fuse selection and limited to 240 Amps maximum continuous current at 65C ambient temperature.
  • Fuse rating up to 630A
  • Shunt (no fuse) version available
  • USCAR-2, USCAR-37, IEC 60529, RoHS compliant
  • Tested to 50 mating cycles

Mechanical

  • Latching style: finger actuated - 2 stage lever assist
  • Mating cycles: tested to 50
  • Stud: M6
  • IP rating: mated: IPx7, IP6k9k / Unmated: IP2xb
  • HVIL: 2x integrated, internal

Electrical

  • Fuse rating: Up to 630A
  • Shunt (no fuse) version available
  • Voltage rating: 495 VDC (fused version)  1000 VDC (shunt version)
  • Operating temperature: -40°C to 65°C
  • Storage temperature: -40°C to 85°C
  • Current rating: based on fuse selection

Standards and Specifications

  • USCAR-2
  • USCAR-37
  • IEC 60529
  • RoHS