Overview
Motorman Cable Assemblies

Custom solution, Space Saver, Real Time Automation

The Motorman hybrid connector from TE integrates communication, signal and power transmission of locally controlled motors within a single cable assembly and one compact rectangular connector.

Space Saver, integrated custom solution. Decentralized Servo Motors are widely used in many industries, connected via a eterministic system and power-fed by a separate cable. The innovative design of the Motorman hybrid connector allows for significant space savings. In addition, two fast Ethernet sockets enable motors to be networked. Combined with a customized cable, the Motorman hybrid cable assembly is the system solution for real-time automation.

IP65

Protected

VDE

Certified

UL

Certified

Features

  • Compact size
  • Easy-to-open enclosure
  • Cat 5e communication
  • All signals are bundled in one interface which means only one cable for the customer
  • Pre-customized models available

Applications

  • I/O connectors
  • De-central servo motors
  • I/O connectors on AC servo motors with PCB
  • Drivers
  • Distributed Inverters
  • Packaging, assembly, woodworking, or food-producing machines
Related Materials
Motorman Cable Assemblies

Custom solution, Space Saver, Real Time Automation

The Motorman hybrid connector from TE integrates communication, signal and power transmission of locally controlled motors within a single cable assembly and one compact rectangular connector.

Space Saver, integrated custom solution. Decentralized Servo Motors are widely used in many industries, connected via a eterministic system and power-fed by a separate cable. The innovative design of the Motorman hybrid connector allows for significant space savings. In addition, two fast Ethernet sockets enable motors to be networked. Combined with a customized cable, the Motorman hybrid cable assembly is the system solution for real-time automation.

IP65

Protected

VDE

Certified

UL

Certified

Features

  • Compact size
  • Easy-to-open enclosure
  • Cat 5e communication
  • All signals are bundled in one interface which means only one cable for the customer
  • Pre-customized models available

Applications

  • I/O connectors
  • De-central servo motors
  • I/O connectors on AC servo motors with PCB
  • Drivers
  • Distributed Inverters
  • Packaging, assembly, woodworking, or food-producing machines