Heavy Duty Connector Cable Assemblies

Harsh Environment and Rugged Modular custom solution

For connections in harsh and rugged environments, TE's heavy duty connector portfolio and cable assemblies offer the reliability and safety needed.

Versatile, rugged solution for harsh environments. Heavy duty Connector cable assembly is the ideal custom solution for Industrial Applications in harsh environments. It includes separate connector inserts for power and signal applications, signal/power within the same insert, and modular inserts to create unrestricted combinations of signal and power. Cables designed to withstand harsh environments are used to design the custom solution.

 

 

UL

Certified

CSA

Certified

VDE

Certified

Features

  • Customized solutions available for various applications
  • Fits tough industrial environments
  • Offers space for two 4-pin Ethernet sockets, five power sockets, five signal sockets and one protection earth contact
  • Cat. 5e communications support industry standards and fast processes

Applications

  • Drives
  • Automation
  • Rail
  • Mil, Aero
  • Industrial equipment
  • Robotics
  • Petro chemical