Mini CT Cable Assemblies

Miniature and CSA Certified– a custom solution to meet your needs.

Highly Flexible, standard and custom leads. Mini CT cable assemblies are similar to the standard CT Cable Assemblies that has proven performance in harness-making capability. Various harness-making machines makes it possible to support production of low volume and high volume requests. Its is possible to deliver customized lengths, a variety of no. of positions and colored wires.

CSA

Certified

Features

Various Row Positions

  • 2-20 pos single row
  • 2-40 pos dual row
  • Wire termination, optional crimped, or IDC contacts
  • Certified by CSA

Applications

Industrial and Consumer Systems

  • Industrial Equipment
  • Business Equipment
  • PC
  • Printers
  • Air Conditioner
  • Lighting