High-Definition Media Enabled

These new products enable high-definition media content on computers and audio visual components. TE's cable assemblies have achieved full certification as defined in DisplayPort Specification Version 1.1a, passing a thorough battery of tests performed by an independent VESA authorized test center. These certified cable assemblies are based on consistent transmission of digital data through 1, 2, or 4 main link lanes at the reduced bit rate of 1.62 Gbps per lane or high bit rate of 2.7 Gbps per lane, yielding excellent HD quality video for both computer and consumer applications.

Product Features

DisplayPort Cable Assemblies

  • For new display usages
  • Designed to replace the DVI and VGA connector interface
  • Smaller, user-friendly external connector
  • Supports an embedded clock
  • Superior EMI shielding
  • Scalable performance in terms of resolution
  • Features higher color depths, display resolutions, and refresh rates
  • Optional latching feature prevents cables from detaching
  • RoHS compliant

Select Applications

DisplayPort Cable Assemblies

  • PCs
  • External display interconnects
  • TV monitors
  • Panels
  • Set-top box
  • Projectors
  • DVD players
  • Game consoles
  • Mobile devices
  • Personal video recorders
  • Optical disc players