Products (27)
2821719-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 32
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .208
2821719-2 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 33
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .405
2821719-3 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 34
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .142
2821719-4 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 35
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .46
2821720-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 36
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .208
2821720-2 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 37
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .405
2821721-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .15
2821722-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .16
2821722-2 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .205
2821722-3 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .242
Overview
ChipConnect Cable Assemblies

ChipConnect Cable Assemblies

ChipConnect internal faceplate-to-processor cable assemblies enable Intel Omni-Path Architecture (OPA) by mating directly with Intel Xeon® Phi™ processors and Intel Xeon Scalable processors on the board and Intel Omni-Path Internal Faceplate Transition (IFT) connectors at the faceplate for 25 Gbps speeds.

We are one of only two Intel-qualified suppliers offering these first generation cable assemblies (Intel OPA 100 Series) required for OPA and are also a development partner for future generation cable assembly designs for CPU processors with Intel. ChipConnect cable assemblies reduce system design costs by eliminating the need to use costlier lower-loss PCB materials and retimers. With these interconnects, system design is made easier by reducing the complexity of PCB laminates and routing. These products are available in standard lengths and breakout configurations, but can be customized for specific applications. Take advantage of our broad range of high speed solutions such as Sliver connectors and STRADA Whisper connectors to create custom connections on the board or faceplate.

Intel Omni-Path Internal Faceplateto- Processor (IFP) Plug - mates to IFT connector
Intel Omni-Path Internal Faceplateto-Processor (IFP) Plug - mates to IFT connector
Linear Card Edge (LEC) Receptacle - mates to LGA 3647 socket
Linear Edge Connector (LEC) Receptacle – mates to Intel processor

Key Features

  • Cables provide 4x and 8x high speed data transmission lanes
  • Straight and right-angle (left/right exit) Linear Edge Connector (LEC) cable plugs to accommodate cable routing
  • LEC receptacle offered in A (LGA 3647 Socket P1) and B (LGA 3647 Socket P0) versions
  • Bail latch with pull tab on LEC plug and spring latching on IFT connector plug provides secure connections
  • Mid-board copper chip-to-I/O interconnect reduces host system board trace lengths and PCB cost
  • Assemblies utilize TE bulk cable 30 AWG 85 Ohm TurboTwin 25 Gbps primary pair cable

Applications

  • High Performance Computing (HPC)
  • Servers
  • Routers
  • Data Center and Enterprise Networks
High Performance Computing (HPC)
High Performance Computing (HPC)
Servers
Servers
Routers
Routers
Data Center and Enterprise Networks
Data Center and Enterprise Networks
ChipConnect Cable Assembly
Full Application for OPA featuring processor with LGA 3647 socket, ChipConnect cable assembly, IFT connectors and QSFP28 cable assemblies
ChipConnect Cable Assemblies

ChipConnect Cable Assemblies

ChipConnect internal faceplate-to-processor cable assemblies enable Intel Omni-Path Architecture (OPA) by mating directly with Intel Xeon® Phi™ processors and Intel Xeon Scalable processors on the board and Intel Omni-Path Internal Faceplate Transition (IFT) connectors at the faceplate for 25 Gbps speeds.

We are one of only two Intel-qualified suppliers offering these first generation cable assemblies (Intel OPA 100 Series) required for OPA and are also a development partner for future generation cable assembly designs for CPU processors with Intel. ChipConnect cable assemblies reduce system design costs by eliminating the need to use costlier lower-loss PCB materials and retimers. With these interconnects, system design is made easier by reducing the complexity of PCB laminates and routing. These products are available in standard lengths and breakout configurations, but can be customized for specific applications. Take advantage of our broad range of high speed solutions such as Sliver connectors and STRADA Whisper connectors to create custom connections on the board or faceplate.

Intel Omni-Path Internal Faceplateto- Processor (IFP) Plug - mates to IFT connector
Intel Omni-Path Internal Faceplateto-Processor (IFP) Plug - mates to IFT connector
Linear Card Edge (LEC) Receptacle - mates to LGA 3647 socket
Linear Edge Connector (LEC) Receptacle – mates to Intel processor

Key Features

  • Cables provide 4x and 8x high speed data transmission lanes
  • Straight and right-angle (left/right exit) Linear Edge Connector (LEC) cable plugs to accommodate cable routing
  • LEC receptacle offered in A (LGA 3647 Socket P1) and B (LGA 3647 Socket P0) versions
  • Bail latch with pull tab on LEC plug and spring latching on IFT connector plug provides secure connections
  • Mid-board copper chip-to-I/O interconnect reduces host system board trace lengths and PCB cost
  • Assemblies utilize TE bulk cable 30 AWG 85 Ohm TurboTwin 25 Gbps primary pair cable

Applications

  • High Performance Computing (HPC)
  • Servers
  • Routers
  • Data Center and Enterprise Networks
High Performance Computing (HPC)
High Performance Computing (HPC)
Servers
Servers
Routers
Routers
Data Center and Enterprise Networks
Data Center and Enterprise Networks
ChipConnect Cable Assembly
Full Application for OPA featuring processor with LGA 3647 socket, ChipConnect cable assembly, IFT connectors and QSFP28 cable assemblies
2821719-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 32
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .208
2821719-2 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 33
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .405
2821719-3 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 34
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .142
2821719-4 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 35
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .46
2821720-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 36
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .208
2821720-2 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 32
  • Number of Signal Positions 37
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .405
2821721-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .15
2821722-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .16
2821722-2 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .205
2821722-3 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) ChipConnect
  • Connector Type (End B) ChipConnect
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Impedance 85
  • Data Rate 25
  • Flammability Rating VW-1
  • Number of Positions 16
  • Number of Signal Positions 16
  • Wire Size 30
  • Halogen Free No
  • Cable Assembly Length .242