Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
Packard
Electrical Characteristics
-
Supply Voltage Range (V):
4.75 – 5.25
Dimensions
-
Product Height :
32 mm [ 1.25 in ]
-
Product Diameter :
23.8 mm [ .937 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Pressure (psi):
150
-
Output Signal Type :
.5 – 4.5 V
-
Proof Pressure Range :
3X Rated
-
Pressure Accuracy :
±0.25% Span
Other
-
Port Fitting :
7/16-20 UNF Female with Integral Valve