Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC):
600
Body Features
-
Wire Color (Base) :
Blue, Red
-
Wire & Cable Insulation Material :
Radiation-Crosslinked, Modified ETFE
-
Conductor Material :
Tin-Coated Copper
Dimensions
-
Strand Size (AWG):
29
-
Conductor Diameter Range (in):
.053
-
Outside Cable Diameter :
.07 mm [ .071 in ]
-
Wire Size (AWG):
16
-
Wire Size (mm²):
1.31
Usage Conditions
-
Cable Type :
Spec 55PC
-
Operating Temperature Range :
-65 – 150 °C [ -85 – 302 °F ]