Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Style :
Round Braided Shielded & Jacketed
Configuration Features
-
Number of Strands :
19
-
Number of Conductors :
2
Electrical Characteristics
-
Operating Voltage (V):
600
Body Features
-
Shield Material :
Silver-Coated Copper
-
Cable Color :
White
-
Wire Color (Base) :
Blue, Red
-
Wire Color (Stripe) :
White
-
Conductor Material :
Silver-Coated Copper
-
Cable Shield Size (AWG):
38
Dimensions
-
Conductor Diameter Range (in):
.023
-
Strand Size (AWG):
36
-
Outside Cable Diameter (in):
.118
-
Wire Size (AWG):
24
-
Conductor Insulation Diameter (in):
.044
Usage Conditions
-
Cable Type :
Spec 55
-
Operating Temperature Range (°C):
-65 – 200