This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our XCX-XDX Bimetallic Compression Cable Lugs can be used either with low or medium voltages terminations. They are designed using crimping technology. They can be easily installed with a regular crimping tool, by a trained installer, to make sure the proper torque is applied to ensure a reliable and efficient connection. They are designed to provide an age-resistant current connection from the aluminum barrel to the solid copper palm. A single connector size for a given conductor cross-section - independent of its compression ratio - is needed. 

bar

Key Features

  • Range from 16 to 1600 mm²
  • One technology for all the sizes of cables
  • Friction welding technology
  • Crimped deep step independent installer’s skills
  • Aluminum barrel and solid copper palm
bar
bar

FAQ

Frequently Asked Questions

Question: What are TE's Bimetallic Compression Cable Lugs made of?

Answer: The barrel of our Bimetallic Compression Cable Lug is made of aluminum and its palm is made of copper. Both parts have been linked with friction welding technology.

 

Question: What are Bimetallic Compression Cable Lugs used for?

Answer: Our Bimetallic Compression Cable Lugs can be used to connect aluminum conductors to a copper bar.

 

Question: How do I crimp Bimetallic Compression Cable Lugs?

Answer: Our Bimetallic Compression Cable Lugs are crimped using deep stepped indentation technology.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Crimp

Configuration Features

  • Number of Holes  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 42

Body Features

  • Compatible Conductor Material  Aluminum

  • Primary Product Material  Aluminum, Copper

  • Palm Terminal Material  Copper

Contact Features

  • Crimp Type  Deep Step Indentation

Dimensions

  • Barrel Inside Diameter (mm) 5.5, 6.5, 8, 9, 11, 12.5, 13.7, 15.5, 17, 19.5, 23.3, 26, 29.1, 32.5, 37.5, 42, 45

  • Barrel Inside Diameter (in) .216, .255, .314, .354, .433, .492, .539, .61, .669, .767, .917, 1.02, 1.14, 1.27, 1.47, 1.65, 1.77

  • Palm Hole Diameter  10.5, 11, 12.8, 16.5

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 1/0, 1000 – 1000, 1243 – 1243, 1578 – 1578, 1973 – 1973, 2 – 2, 2/0 – 2/0, 2368 – 2368, 250 – 250, 3/0 – 3/0, 300 – 300, 350 – 350, 4 – 4, 500 – 500, 6 – 6, 600 – 600, 800 – 800

  • Compatible Conductor Cross-Section Range (mm²) 16, 25, 35, 50, 70, 95, 120, 150, 185, 240, 300, 400, 500, 630, 800, 1000, 1200

  • Barrel Outside Diameter (mm) 16, 20, 25, 32, 40, 47, 60, 65

  • Barrel Outside Diameter (in) .629, .787, .984, 1.25, 1.57, 1.85, 2.36, 2.55

Operation/Application

  • Power Component Application Type  Indoor, Outdoor

  • Compression Connector Product Type  Terminal Lug

Industry Standards

  • Compatible With Approved Standards Products  Designed to Meet NFC 63-061 Class A Requirements, IEC 61238-1 Class A

Product Availability

  • Product Availability  Americas, China, Europe, Middle East & Africa

Reference Number

  • TE Internal Number CAT-XCX-XDX

Related Materials

Datasheets & Catalog Pages