Build and price the product now

Overview

Product Functionality

  • 2 Frequency inputs (Speed sensor)
  • 1 Analog input for current or temperature (Pt100)
  • 2 Binary input
  • 2 Analog outputs
  • 4 Relays
  • 2 Open Collector outputs
  • 4 Parameter sets each having 6 System limits with 4 Limit values
  • Creep detection
  • Direction detection
  • Data logger function
  • Sensor monitoring
  • System monitoring

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  Tachometers

  • Tachometer Technology  Bluetooth Optional, Electronic Systems

  • Tachometer Frequency Inputs  2

  • Tachometer Analog Inputs  1

  • Tachometer Binary Inputs  2

  • Tachometer Analog Outputs  2

  • Tachometer Open Collector Outputs  2

  • Tachometer Relays  4

  • Tachometer Communication Interface  LAN / CAN

  • Tachometer Display  Yes

  • Tachometer Approvals  CE

Electrical Characteristics

  • Tachometer Nominal Supply Voltage  120 – 370 VDC, 18 – 36 VDC, 90 – 64 VAC

Housing Features

  • Tachometer Housing Ambient Temperature (°C) -40 – 70, -25 – 50

Related Materials

Data Sheets/Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.