Overview

TE Connectivity (TE)’s Raychem heat-shrink insulating boots are used in switchgear and transformer cable boxes,  where air clearances are insufficient for normal operation, and they also protect against flashover caused by rodents or high humidity.The non-tracking heat-shrink material has excellent erosion resistance, dielectric properties and environmental resistance, giving superb performance in areas of high humidity and electrical stress.
TE’s Raychem RSRB boots can be used with all TE’s Raychem heat-shrink terminations and are quick and easy to install.

KEY FEATURES

  • Protects against flash over e.g. due to rodents or extreme humidity
  • High-performance insulation material
  • Excellent track and erosion resistance
  • Available for inline and right angle applications
  • Quick and easy installation

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Heat Shrink

  • Bushing Type  250A, 630A

  • Screened  No

  • Product Family  RSRB

Configuration Features

  • Number of Cores  1, 8

Electrical Characteristics

  • Voltage Class (kV) ≤ 17.5, ≤ 24, ≤ 36

Dimensions

  • Cross-Section Range (mm²) 10 – 35, 50 – 95, 120 – 300

Operation/Application

  • Halogen Free  Yes

  • Free of Lead, Cadmium, Heavy Metals  Yes

  • Emission Free  Yes

  • Non-Toxic & Non-Corrosive Emission  Yes

  • Application Type  Elbow Insulating Boot (Short), Elbow Insulating Boot, Straight Insulating Boot

Product Availability

  • Product Availability  AMERICAS, ANZPAC, ASIA, EMEA

Other

  • Installation Instruction  Arabic, Dutch, English, French, German

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.