Product | TE Part # | Documents | Joints & Splice Product Availability | Installation Instruction | Joints & Splice Voltage Class | Cross-Section Range | Insulation | Joints & Splice Insulation Diameter | Cable Cross-Section (Max) (Main) | Cable Cross-Section (Min) (Main) | Joints & Splice Conductor Diameter | Sheath Outside Diameter |
---|
| CM2386-005 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | German | ≤ 24 kV | 150 – 300 mm² | Polymeric | 25 – 35.6 mm | 300 mm² | 150 mm² | 12.9 – 21.6 mm | 32 – 46 mm |
| CF6020-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 95 – 240 mm² | Polymeric | 22.5 – 33.6 mm | 240 mm² | 95 mm² | 10.3 – 19.2 mm | 31 – 44 mm |
| CF6020-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 95 – 240 mm² | Polymeric | 22.5 – 33.6 mm | 240 mm² | 95 mm² | 10.3 – 19.2 mm | 31 – 44 mm |
| CM0994-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 25 – 95 mm² | Plastic (XLPE) | 33.8 – 37.2 mm | 95 mm² | 25 mm² | 25.5 – 27.6 mm | 44 – 50 mm |
| CM0995-005 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | German | ≤ 12 kV | 95 – 240 mm² | Polymeric | 17.6 – 29.4 mm | 240 mm² | 95 mm² | 10.3 – 19.2 mm | 26 – 41 mm |
| CM2186-000 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 25 – 95 mm² | Polymeric | 13.2 – 21.8 mm | 95 mm² | 25 mm² | 5.2 – 12 mm | 23 – 32 mm |
| CM2379-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 24 kV | 240 – 400 mm² | Polymeric | 29.9 – 38.8 mm | 400 mm² | 240 mm² | 17.8 – 24.6 mm | 35 – 49 mm |
| CM2379-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 24 kV | 240 – 400 mm² | Polymeric | 29.9 – 38.8 mm | 400 mm² | 240 mm² | 17.8 – 24.6 mm | 35 – 49 mm |
| CM2381-005 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | German | ≤ 24 kV | 500 mm² | Polymeric | 27.2 – 41.6 mm | 500 mm² | 500 mm² | 25.5 – 27.6 mm | 48 – 54 mm |
| CM2383-005 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | German | ≤ 12 kV | 150 – 300 mm² | Polymeric | 21.6 – 31.4 mm | 300 mm² | 150 mm² | 12.9 – 21.6 mm | 29 – 43 mm |
| CM2385-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 12 kV | 240 – 400 mm² | Polymeric | 25 – 34.6 mm | 400 mm² | 240 mm² | 17.8 – 24.6 mm | 33 – 47 mm |
| CV5543-005 | Product Drawing
| Europe, Middle East & Africa | German | ≤ 36 kV | 150 – 300 mm² | Polymeric | 31.1 – 39.6 mm | 300 mm² | 150 mm² | 13.9 – 21.6 mm | 38 – 53 mm |
| CV5543-011 | Product Drawing
| Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa | English | ≤ 36 kV | 150 – 300 mm² | Polymeric | 31.1 – 39.6 mm | 300 mm² | 150 mm² | 13.9 – 21.6 mm | 38 – 53 mm |