This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem BBIT Busbar Insulation Tubing provides flashover protection up to 35 kV.

Particularly useful in confined spaces, our Raychem BBIT Busbar Insulation Tubing can be used on both circular and rectangular copper or aluminium busbars. When heat is applied, the tubing shrinks snugly over the busbar profile ensuring that the required minimum wall thickness is obtained. They can be installed easily during large scale production using an oven or in the field using a gas torch or hot air. This Busbar Insulation Tubing is manufactured from a non-halogen based polymer which has an excellent performance in high voltage environments and reduces the noxious and corrosive effects in fire situations. The use of this tubing allows equipment designers the freedom to reduce air spacing between busbars such as in the manufacture of switchgear cabinets where space is at a premium. 

bar

Key Features

  • Exceptional insulation and long term reliability even at continuously high operating temperatures
  • Suitable for indoor and outdoor use
  • Excellent anti-tracking properties
  • Flame retardant and halogen-free
  • Good thermal emissivity
  • Long shelf life and can be stored at temperatures up to 50°C without loss of performance
  • REACH and RoHS compliant
  • UL approved
bar
bar
  1. Busbar Insulating Tubing Installation Video (English)

Learn how to install TE Connectivity's Raychem thick wall, heat shrinkable BBIT tubing. Particularly useful in confined spaces, BBIT tubing can be used on both circular and rectangular copper or aluminum busbars.

  • Heat Shrink Technology for Energy Applications (English)

bar

FAQ

Frequently Asked Questions

Question: Is TE's Raychem BBIT Busbar Insulation Tubing part of TE's installation training program?

Answer: Yes, our Busbar Insulation Tubing, along with other Wildlife and Asset Protection Solutions, is part of our training schedule. Learn more on TE.com/trainingcenter

 

Question: What is Busbar Insulation Tubing made from?

Answer: Our Busbar Insulation Tubing is made of our Raychem specially-formulated thermoplastic polymer material that will shrink over the busbar profile ensuring that the required minimum wall thickness is obtained. This material is non-halogen which has good performance in high voltage environments and reduces the noxious and corrosive effects in case of fire.

 

Question: What are the main advantages of Busbar Insulation Tubing?

Answer: Our Busbar Insulation Tubing provides flashover protection up to 35 kV. It also allows reducing the air spacing between the busbars in the manufacture of switchgear cabinets, for more compact products.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Heat Shrink

Electrical Characteristics

  • Voltage Class (kV) ≤ 36

Body Features

  • Primary Product Color  Red

  • Primary Product Material  Polyolefin

  • Shrink Ratio  2.5:1

Dimensions

  • Expanded Inside Diameter (Min) (mm) 25, 40, 65, 100, 150, 175

  • Expanded Inside Diameter (Min) (in) .984, 1.57, 2.55, 3.93, 5.9, 6.88

  • Recovered Inside Diameter (Max) (mm) 10, 16, 25, 40, 60, 80

  • Recovered Inside Diameter (Max) (in) .393, .629, .984, 1.57, 2.36, 3.14

Usage Conditions

  • Operating Temperature Range (°C) 0 – 125

Operation/Application

  • Compatible Equipment  Bus Bars

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Reference Number

  • TE Internal Number CAT-BBIT

Related Materials

No documentation available.