Overview

TE’s AMP Weld exothermically welded connections are designed to provide complete fusion of the conductors being joined. This is imperative for connections to meet the stringent requirements of IEEE Std 837™-2014.

Proper grounding and bonding is critical to the effective operation of all electrified systems: power, telecommunications, and data communications. It is also vital for the protection of people and equipment. The common elements that comprise all grounding systems are conductors, electrodes, and connectors. Connectors vary by application, but for high current permanent grounds, exothermic connections are the superior technology.

KEY FEATURES

  • Premium weld material, the highest quality welding material available in the market
  • Complete fusion of copper  conductors
  • Harsh environment testing protocol
  • Tubes filled by mass not by volume
  • Double cavity tubes avoiding intermix and spill of materials
  • Comply with the IEEE 837 2014 standard version
  • Two Price key for all variety of molds

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Exothemically Welded Grounding Connections

  • Conductor Combination 1  2 SOL AWG, 2/0 AWG, 250 MCM, 3/4 in, 4/0 AWG, 5/8 in

  • Conductor Combination 2  2 SOL AWG, 2/0 AWG, 250 MCM, 4/0 AWG

Configuration Features

  • Visual Inspection  Yes

Operation/Application

  • Energized Installation  No

  • Application Type  All Ampweld Molds, Cable to Cable, Cable to Steel, Ground Rod to Cable

Industry Standards

  • CSA Certified  No

  • RUS Approved  No

  • IEEE 837  Yes

  • UL Listed  No

Product Availability

  • Product Availability  AMERICAS

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.