Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Absolute
-
Sensor Package :
Weldable
Configuration Features
-
Electrical Connection :
Wire Leads
Electrical Characteristics
-
Supply Voltage Range (V):
5
-
Supply Current (mA):
1.5
Dimensions
-
Product Height :
13.2 mm [ .52 in ]
-
Product Diameter :
9.04 mm [ .356 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
3X
-
Pressure (psi):
3000
-
Output Signal Type :
Sensitivity = 15 - 28mV/V
Other
-
Non-Linearity ± (%):
.25
-
Port Fitting :
Weldable (No Thread)