Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Embedded
-
Accelerometer Type :
3-Wire Voltage
-
Vibration Sensor Product Type :
Piezoelectric Accelerometer
Electrical Characteristics
-
Full Scale Output Voltage (VDC):
±1.25
-
Excitation Voltage Range (VDC):
3.3 – 5.5
Body Features
-
Product Weight (g):
2.6
-
Primary Product Material :
Ceramic
-
Number of Sensing Axes :
Triaxial
Mechanical Attachment
-
Sensor Mount Type :
Solder
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Other
-
Acceleration Range (±) (g):
6000
-
Sensitivity (mV/g):
.2
-
Non-Linearity (FSO) (%):
±2