Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type :
General Purpose Power Relay
Configuration Features
-
Contact Arrangement :
2 Form A DPST-NO
-
Contact Number of Poles :
2
-
Contact Special Features :
3mm Contact Gap, Bifurcated/Twin Contacts
Electrical Characteristics
-
Coil Power Rating AC (VA):
2.2
-
Coil Resistance (Ω):
4500
-
Coil Voltage Rating (VAC):
240
-
Contact Current Rating (A):
16
-
Contact Switching Voltage (Max) (VAC):
400
-
Contact Voltage Rating (VAC):
250
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
4000
-
Contact Limiting Continuous Current (A):
16
-
Contact Limiting Making Current (A):
25
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
2000
Body Features
-
Product Weight :
92 g [ 3.245 oz ]
Dimensions
-
Product Height :
58.8 mm [ 2.315 in ]
-
Product Length :
57.8 mm [ 2.275 in ]
-
Product Width :
25.4 mm [ 1 in ]
-
Insulation Creepage Between Contact & Coil :
8 mm [ .315 in ]
-
Insulation Clearance Between Contact & Coil :
6 mm [ .236 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max) :
85 °C [ 185 °F ]
-
Environmental Category of Protection :
RTI
Operation/Application
-
Coil Magnetic System :
Monostable
-
Current Type :
AC
Other
-
Coil Power Rating Class (VA):
2 – 3
-
Contact Current Class (A):
16
-
Width Class (Mechanical) (mm):
25 – 30
-
Height Class (Mechanical) (mm):
50 – 60
-
Environmental Ambient Temperature Class (°C):
-20 – 85
-
Length Class (Mechanical) (mm):
50 – 60, 55 – 60, 55 – 65