Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Power Connector Type :
Housing
-
Connector & Housing Type :
Plug
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
20
-
Number of Power Positions :
20
-
Number of Signal Positions :
0
-
Number of Rows :
2
Electrical Characteristics
-
Operating Voltage (VAC):
600
-
Operating Voltage (VDC):
600
Contact Features
-
Contact Retention Within Housing :
Without
-
Contact Type :
Socket
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch) :
4.14 mm [ .163 in ]
-
Housing Color :
Natural
-
Housing Material :
Nylon 6/6
Dimensions
-
Row-to-Row Spacing :
4.14 mm [ .163 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 105 °C [ -4 – 221 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-2
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Bag & Box