Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Number of Poles :
1
Electrical Characteristics
-
Contact Switching Voltage (Max) (VAC):
600
-
Coil Voltage Rating (VAC):
24
-
Contact Current Rating (A):
25
-
Coil Resistance (Ω):
16.5
Contact Features
-
Contact Material :
Silver Cadmium Oxide
Termination Features
-
Main Termination & Connection Type :
10-32 Screw with quad .25 Quick Connect
-
Coil Termination & Connection Type :
.25 Quick Connect (Dual)
Mechanical Attachment
-
Product Mount Type :
Chassis