Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector System :
Board-to-Board
-
Header Type :
Fully Shrouded
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Stackable :
No
-
PCB Mount Orientation :
Vertical
-
Number of Positions :
40
Electrical Characteristics
-
Insulation Resistance (MΩ):
1
Body Features
-
Connector Profile :
Standard
-
PCB Retention Feature Plating Material :
Tin over Nickel
-
PCB Retention Feature Material :
Brass
Contact Features
-
Contact Base Material :
Phosphor Bronze
-
PCB Contact Termination Area Plating Material :
Tin
-
Mating Tab Thickness :
.2 mm [ .008 in ]
-
Mating Tab Width :
.8 mm [ .031 in ]
-
Contact Layout :
Inline
-
PCB Contact Termination Area Plating Material Thickness :
1 µm [ 39.37 µin ]
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
1 µm [ 39.37 µin ]
-
Contact Type :
Pin
Termination Features
-
Termination Method to PCB :
Surface Mount
-
Square Termination Post & Tail Dimension :
.2 mm [ .008 in ]
Mechanical Attachment
-
PCB Mount Retention Type :
Boardlock, Retention Leg
-
Mating Alignment :
Without
-
PCB Mount Retention :
With
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
-
PCB Mount Alignment Type :
Locating Posts
Housing Features
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Housing Material :
LCP (Liquid Crystal Polymer)
Dimensions
-
Connector Height :
18.2 mm [ .715 in ]
-
PCB Thickness (Recommended) (in):
1
Usage Conditions
-
Housing Temperature Rating :
High
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
50
-
Packaging Method :
Tray