Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector System :
Wire-to-Board, Wire-to-Panel
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
5
-
Connector Contact Load Condition :
Selectively Loaded
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Black
-
Shield Material :
Brass
-
Shield Plating Material :
Tin/Nickel
-
Shield Underplate Thickness :
1.27 µm [ 50 µin ]
-
Shield Underplate Material :
Nickel
-
Shield Plating Thickness :
2.54 µm [ 100 µin ]
Contact Features
-
Contact Base Material :
Brass
-
PCB Contact Termination Area Plating Material :
Tin
-
Contact Underplating Material :
Nickel
-
Contact Shape & Form :
Tuning Fork
-
Contact Mating Area Plating Material :
Tin
-
Contact Mating Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Contact Layout :
Staggered
-
PCB Contact Termination Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Contact Current Rating (Max) (A):
7.5
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
-
Termination Post & Tail Length :
3.56 mm [ .14 in ]
Mechanical Attachment
-
Panel Mount Feature Type :
Self-Tapping Screw
-
Panel Mount Feature :
With
-
PCB Mount Alignment :
With
-
Mating Alignment :
With
-
Mating Retention :
Without
-
Mating Alignment Type :
Keyed
-
PCB Mount Retention :
With
-
PCB Mount Retention Type :
Kinked Legs
-
Connector Mounting Type :
Panel Mount
-
PCB Mount Alignment Type :
Solder Tail Layout
Dimensions
-
Product Length :
21.84 mm [ .86 in ]
-
Product Width :
15.49 mm [ .61 in ]
-
PCB Thickness (Recommended) (mm):
2.36
-
Connector Height :
20.83 mm [ .82 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Approved Standards Products :
CSA LR3507, UL E28476
Packaging Features
-
Packaging Method :
Tube
-
Packaging Quantity :
100