Documentation Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Splice

  • Sealable  No

  • Splice Type  Butt Splice

  • Serrated  Yes

  • Insulated  Yes

Body Features

  • Splice Material  Copper

  • Plating Material  Tin-Lead

  • Weight per Piece (g) 3.402

  • Insulation Support Sleeve Material  Copper

  • Insulation Sleeve Material  PVF2

Contact Features

  • Terminal & Splice Style  Splice

  • Contact Plating Material  Tin-Lead

  • Class  1 & 2

Dimensions

  • Wire Size (AWG) 16 – 14

  • Wire Size (mm²) 1.25 – 2

  • Wire Size (CMA) 2050 – 5180

  • Barrel Inside Diameter (Min) 2.16 mm [ .085 in ]

Industry Standards

  • Government Qualified  Yes

Packaging Features

  • Packaging Method  Loose Piece

  • Packaging Quantity  1000

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.