Documentation Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Sealable  No

  • Barrel Type  Closed Barrel

  • Insulated  Yes

  • Insulated Wire Support  Yes

  • Support Style  Insulation Support

  • Stud Size  3/8

  • Wire/Cable Composition  Stranded

Configuration Features

  • Number of Holes  1

  • Terminal Angle  Straight

Body Features

  • Plating Material  Tin-Lead

  • Insulation Sleeve Material  Copper

  • Stripe Color  Red

  • Plating Thickness (µm) 2.54

  • Insulation Support Sleeve Material  Copper

  • Insulation Sleeve Color  Natural

  • Insulation Material  PVF2

Contact Features

  • Terminal Orientation  Straight

  • Military Part Class  Class I

Dimensions

  • Stud Diameter (mm) 9.91

  • Tongue Thickness .79 mm [ .031 in ]

  • Wire Size (AWG) 22

  • Wire Size (mm²) .3 – 1.42

  • Wire Insulation Diameter (Max) 3.18 mm [ .125 in ]

  • Wire Size (CMA) 509 – 3260

  • Barrel Inside Diameter 3.25 mm [ .128 in ]

  • Material Thickness .79 mm [ .031 in ]

  • Overall Length 30.94 mm [ 1.218 in ]

  • Barrel Inside Diameter (Min) 3.25 mm [ .128 in ]

Usage Conditions

  • Operating Temperature Range (°C) 150

Industry Standards

  • Government Qualified  Yes

Packaging Features

  • Packaging Method  Loose Piece

  • Packaging Quantity  1000

Other

  • Barrel Color  Natural

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.