Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
PCB Connector Assembly Type :
PCB Mount Header
-
Connector System :
Board-to-Board
-
Header Type :
Breakaway
-
Sealable :
No
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Connector Contact Load Condition :
Selectively Loaded
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
16
-
Number of Rows :
2
-
Board-to-Board Configuration :
Perpendicular
Electrical Characteristics
-
Operating Voltage (VAC):
200
-
Dielectric Withstanding Voltage (Max) (VAC):
650
Body Features
-
Primary Product Color :
Black
Contact Features
-
Contact Base Material :
Copper Alloy
-
PCB Contact Termination Area Plating Material :
Tin-Lead
-
Contact Shape & Form :
Square
-
Mating Square Post Dimension :
.5 mm [ .02 in ]
-
Contact Mating Area Plating Material :
Gold
-
Contact Mating Area Plating Material Thickness :
.2 µm [ 8 µin ]
-
Contact Type :
Pin
-
Contact Current Rating (Max) (A):
1
-
Contact Mating Area Length :
4 mm [ .158 in ]
Termination Features
-
Termination Post & Tail Length :
2.6 mm [ .102 in ]
-
Termination Post & Tail Diameter :
.6 mm [ .024 in ]
-
Termination Method to PCB :
Through Hole - Solder
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Keyed
-
PCB Mount Retention :
Without
-
PCB Mount Alignment :
Without
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
2 mm [ .079 in ]
-
Housing Material :
High Temperature Thermoplastic
Dimensions
-
Connector Height :
8.13 mm [ .32 in ]
-
Row-to-Row Spacing :
2 mm [ .079 in ]
-
PCB Thickness (Recommended) :
1.6 mm [ .063 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
Compatible With Approved Standards Products :
CSA LR7189, UL E28476
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Loose Piece
Other
-
Position Locations Omitted :
5, 16