Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Power Connector Type :
Housing
-
Connector & Housing Type :
Cap
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
15
-
Number of Power Positions :
15
-
Number of Rows :
3
Electrical Characteristics
-
Operating Voltage (VAC):
600
-
Operating Voltage (VDC):
600
Body Features
-
Connector & Keying Code :
D
-
Cable Exit Angle :
180°
Contact Features
-
Contact Layout :
Matrix
-
Contact Retention Within Housing :
Without
-
Contact Type :
Tab
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Panel Mount Feature :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch) :
6 mm [ .236 in ]
-
Housing Color :
Yellow
-
Housing Material :
PBT GF
Dimensions
-
Connector Height (mm):
31.15
-
Row-to-Row Spacing :
8.1 mm [ .319 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Power
Identification Marking
-
Circuit Identification Feature :
With
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
UL
-
UL Flammability Rating :
UL 94V-0
-
Glow Wire Rating :
Standard Part - Not Glow Wire
-
UL Rating :
Recognized
Packaging Features
-
Packaging Method :
Carton