2106725-2
Cable ass'y, Power-In TE, 10 f
2106725-2
Cable ass'y, Power-In TE, 10 f
- TE Internal #: 2106725-2
- TE Internal Description: Cable ass'y, Power-In TE, 10 f
-
Cable Assembly Configuration :
Single Ended
-
Wire Size (mm²):
3.3
-
Cable Assembly Length :
3.048 m [ 10 ft ]
-
Cable Color :
Natural
-
Operating Temperature Range :
-55 – 85 °C [ -67 – 185 °F ]
See All Features