Documentation Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Barrel Type  Closed Barrel

  • Wire/Cable Type  Regular Wire

  • Insulated  Yes

  • Insulated Wire Support  No

  • Support Style  Insulation Support

Body Features

  • Insulation Color  Red

  • Plating Material  Tin

  • Insulation Material  Nylon

  • Sleeve Material  Nylon

Contact Features

  • Terminal Type  Tab

  • Tab Thickness .79 mm [ .031 in ]

  • Terminal Orientation  Straight

Dimensions

  • Wire Insulation Diameter 2.67 – 3.56 mm [ .105 – .14 in ]

  • Wire Size (AWG) 22 – 16

  • Wire Size (mm²) .3 – 1.42

  • Wire Size (CMA) 509 – 3260

  • Barrel Inside Diameter 3.7 mm [ .145 in ]

  • Material Thickness (in) .031

  • Overall Length 22.96 mm [ .904 in ]

Operation/Application

  • Connects To  Tab

  • Heavy Duty  No

Packaging Features

  • Packaging Method  Tape & Reel

  • Packaging Quantity  5000

Other

  • Barrel Color  Red

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.