Documentation

Product Drawings

CAD Files

Catalog Pages/Data Sheets

Product Specifications

Application Specification

Product Environmental Compliance

TE Material Declaration

Features

Please review product documents or contact us for the latest agency approval information.  

 

Please Note: Use the Product Drawing for all design activity. 

Product Type Features

  • Product Type  Splice

  • Sealable  No

  • Splice Type  Butt Splice

  • Serrated  Yes

  • Insulated  Yes

  • Support Style  Insulation Support

  • Wire/Cable Composition  Stranded

Body Features

  • Splice Material  Copper

  • Color  Yellow - Translucent

  • Insulation Material  Nylon

  • Plating Material  Tin

  • Insulation Sleeve Material  Copper

Contact Features

  • Terminal & Splice Style  Splice

  • Contact Plating Material  Tin

Dimensions

  • Wire Size (AWG) 26 – 22, 26 – 22

  • Wire Size (mm²) .12 – .4

  • Wire Insulation Diameter (Max) 2.08 mm [ .082 in ]

  • Wire Size (CMA) 202 – 810

  • Overall Length (mm) 22.61

Usage Conditions

  • Operating Temperature Range (°C) 105

Industry Standards

  • Government Qualified  No

Packaging Features

  • Packaging Method  Loose Piece

  • Packaging Quantity  50

Other

  • Military Category  No

Product Compliance

Terms and Conditions

Please carefully read the disclaimer before using any of this data.
Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to you free of charge for your use but remains the sole property of TE Connectivity Corporation ("TE"). While TE has used reasonable efforts to ensure its accuracy, TE does not guarantee that it is error-free, nor makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. TE expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.