Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Illuminated :
With
-
Leg Style :
Kinked
-
Switch Connection Type :
Printed Circuit Board
-
Actuator Style :
Round
Configuration Features
-
Switch Feedback Type :
Tactile
-
Operating Function :
NO
-
Support Bracket :
Without
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
-
Number of Actuators :
Single
-
Ganged :
With
-
ESD Grounding Terminal :
Without
Electrical Characteristics
-
Operating Voltage (VDC):
24
Body Features
-
Case Color :
Black
-
Actuator Material :
Nylon
-
Actuator Profile :
Extended
-
Case Material :
Nylon
-
Product Orientation :
Vertical
-
Actuator Color :
Yellow
-
Actuator Force :
520 g [ 18.34 oz ]
-
Cover Material :
PET Film
Contact Features
-
Contact Base Material :
Copper Alloy
-
Switch Contact Plating Material :
Silver
-
Contact Current Rating (mA):
50
Termination Features
-
Termination Method to PCB :
Through Hole - Solder
Housing Features
-
Low Profile :
With
-
Process Sealed :
No
Dimensions
-
Product Height (in):
.512
-
Button Width :
3.5 mm [ .138 in ]
-
Actuator Length :
9.4 mm [ .37 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 105
Packaging Features
-
Packaging Method :
Loose Piece