Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Board, Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
7
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
250
-
Operating Voltage (VDC):
350
-
Insulation Resistance (MΩ):
500
-
Termination Resistance (mΩ):
7
Body Features
-
Connector Profile :
Standard
-
Primary Product Color :
Black
Contact Features
-
Contact Type :
Socket
-
Contact Layout :
Inline
-
Contact Current Rating (Max) (A):
2
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Mating Retention Type :
Lock
-
PCB Mount Retention :
Without
-
Panel Mount Feature :
Without
-
Strain Relief :
Without
-
Mating Retention :
With
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material :
Nylon 6/6
-
Centerline (Pitch) :
2.5 mm [ .098 in ]
-
Housing Entry Configuration :
Both Ends Closed
Dimensions
-
Connector Height :
5.75 mm [ 2.5 in ]
-
Connector Length (mm):
14
Usage Conditions
-
Operating Temperature Range :
-20 – 95 °C [ -4 – 203 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
UL
Packaging Features
-
Packaging Method :
Bag
-
Packaging Quantity :
1000