Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Element Type :
Wire Wound
Electrical Characteristics
-
Inductance (µH):
330
-
Current Rating (Max) (mA):
620
-
DC Resistance (Ω):
.95
-
Passive Component Tolerance (%):
10
Dimensions
-
Product Length :
10 mm [ .393 in ]
-
Product Width :
10 mm [ .393 in ]
-
Product Height :
4.5 mm [ .177 in ]
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 125
Packaging Features
-
Packaging Method :
Taped & Reeled
Other
-
Inductor Quality Factor :
12