Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC):
600
Body Features
-
Wire Color (Base) :
Black
-
Cable Color :
Black
-
Conductor Material :
Tin-Plated Copper
Dimensions
-
Conductor Diameter Range (in):
.075
-
Outside Cable Diameter (in):
.17
-
Conductor Insulation Diameter (in):
.17
-
Wire Size (AWG):
14
-
Wire Size (mm²):
2.5