Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
General Purpose Resistor
-
Element Type :
Carbon Film
Electrical Characteristics
-
Power Rating (W):
1
-
Resistance Class :
1kΩ – 1MΩ
-
Resistance Value (Ω):
3.3K
-
Passive Component Tolerance (%):
5
Termination Features
-
Termination Area Base Material :
Copper
-
Number of Terminations :
2
Dimensions
-
Passive Component Dimensions (mm):
12 x 5
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 155
-
Temperature Coefficient (ppm/°C):
-450 – 0
Packaging Features
-
Packaging Method :
Ammo Packed