Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Connection Capacity :
Single
Electrical Characteristics
Body Features
-
Insulation Material :
Nylon
Contact Features
-
Quick Disconnect Terminal Type :
Receptacle
-
Mating Tab Width :
6.35 mm [ .25 in ]
-
Mating Tab Thickness :
.81 mm [ .032 in ]
-
Terminal Orientation :
Straight
-
Contact Base Material :
Phosphor Bronze
-
Terminal Plating Material :
Tin
-
Crimp Type :
Compression
-
Barrel Type :
Closed
Termination Features
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Mating Retention Type :
Dimple
-
Wire Insulation Support :
With
Dimensions
-
Compatible Insulation Diameter Range :
3.3 mm [ .13 in ]
-
Product Length :
20.2 mm [ .795 in ]
-
Wire Size (AWG):
22 – 18
-
Wire Size (mm²):
.26 – .96
-
Wire Size (CMA):
509 – 1900
Usage Conditions
-
Insulation Option :
Partially Insulated
-
Operating Temperature Range :
105 °C [ 221 °F ]
Packaging Features
-
Packaging Quantity :
500
-
Packaging Method :
Loose Piece